(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Features outstanding environmental resistance.
Part Number |
---|
P1-111545B |
P1-111545W |
P1-112045B |
P1-112045W |
P1-4120103B |
P1-4120103W |
P1-41501034W |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Adsorption Power (N) | Shape | Detailed Type | Color | Length (mm) | Width (mm) | Thickness (mm) | Major Diameter (mm) | Trusco Code | Mass (g) | Applicable Screw | In Bag Quantity (Pieces) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,503.92 | MGN MAGNET SEAT ND-FE-B MAGNET | 1 Pack(s) | 2 Pieces Per Package | 40 Day(s) | - | 26 | Round Type (With Hole) | Round shaped. With hole | Black | - | - | 4.5 | 15 | 387-7574 | 5 | M3 | 2 | ||
฿ 1,503.32 | MGN MAGNET SEAT ND-FE-B MAGNET | 1 Pack(s) | 2 Pieces Per Package | 40 Day(s) | - | 26 | Round Type (With Hole) | Round shaped. With hole | White | - | - | 4.5 | 15 | 387-7582 | 5 | M3 | 2 | ||
฿ 1,814.04 | MGN MAGNET SEAT ND-FE-B MAGNET | 1 Pack(s) | 2 Pieces Per Package | 40 Day(s) | - | 42 | Round Type (With Hole) | Round shaped. With hole | Black | - | - | 4.5 | 20 | 387-7591 | 10 | M4 | 2 | ||
฿ 1,814.04 | MGN MAGNET SEAT ND-FE-B MAGNET | 1 Pack(s) | 2 Pieces Per Package | 40 Day(s) | - | 42 | Round Type (With Hole) | Round shaped. With hole | White | - | - | 4.5 | 20 | 387-7604 | 10 | M4 | 2 | ||
฿ 316.62 | MGN POLYAMIDE MAGNET BLOC | 1 Piece(s) | 8 Day(s) | 10 | 17 | Square Model (Hollow) | Square, with hole | Black | 20 | 10 | 3 | - | 387-7612 | 4 | M3 | 2 | |||
฿ 300.51 | MGN POLYAMIDE MAGNET BLOC | 1 Piece(s) | 8 Day(s) | 10 | 17 | Square Model (Hollow) | Square, with hole | White | 20 | 10 | 3 | - | 387-7621 | 4 | M3 | 2 | |||
฿ 1,038.51 | MGN MAGNET SEAT ND-FE-B MAGNET | 1 Piece(s) | 40 Day(s) | - | 17 | Square Model (Hollow) | Square, with hole | White | 50 | 10 | 3.4 | - | 387-7647 | 10 | M3 | 1 |
Loading...
Product Type | Neodymium Magnet | Cap Presence | Not Included | Material: Magnet | Neodymium Magnet |
---|---|---|---|---|---|
Use | Housing related parts (for kitchen, etc.). Apparel products (bags, etc.). |
How can we improve?
How can we improve?