1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

High Power Flex Loupe Magnet (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,858.18/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Magnet type which can be fixed to steel plates, etc.
· The flexible part can be freely shifted and the lens part can rotate to support a variety of inspection targets.
[Applications]
· For various types of inspection work as well as assembly, repairs, and general work on precision parts, etc.

 
Part Number
MAG-050F
MAG-070F
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMagnification
(x)
Trusco Code

฿ 7,858.18

MAGNETICSTANDLOUPES 1 Piece(s) 45 Day(s) 5302-9298

฿ 8,192.57

MAGNETICSTANDLOUPES 1 Piece(s) 45 Day(s) 7302-9301

Loading...

  1. 1

Basic Information

Lens Diameter(mm) 53.5 With / Without LED Light Not Included Adsorption Force(N) 320
Magnet Width x Depth x Height(mm) 40×30×35 Overall Height(mm) 320 Mass(g) 420