1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Magnetic Tool Holder (Part Number)

MAGNET TOOL HOLDERS

Magnetic Tool Holder
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 696.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Tools can be suspended via strong magnetic force, and can also be removed and carried.
· The adsorption surface is flat, with soft rubber to soften its contact with workpieces.
[Applications]
· Organize your tools, easy to fix to tool cabinets by magnets.

Features

●Enables not only to hang tools by the strong magnetic force but also to remove and carry.
●Its suction surface is flat, with soft rubber that is gentle to object.

Usage

●For pasting to a tool wagons/cabinets, etc. by a magnet, organizing of tools, etc.

Specification

●Adsorption Strength(kg):3
●SPQ(piece):24

Materials

●Magnet: Ferrite Magnet
●Frame: Aluminum Alloy
●Handle: Nylon(PA)
Part Number
TMTH-300
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 696.00

MAGNET TOOL HOLDERS 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Type Magnetic Tool Holder Handle Y/N NA Screw hole Y/N NA
Height(mm) 50 Width(mm) 300 Depth(mm) 18
Product adsorption power(kg) 3 Trusco Code 302-2889 Mass(g) 530
Application Organize your tools, easy to fix to tool cabinets by magnets. Frame Material Aluminum Alloy Material of Handle Polypropylene (PP)

Please check the type/dimensions/specifications of the part TMTH-300 in the Magnetic Tool Holder series.