1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Square Shaped Block (KYA Type) (Part Number)

Square Shaped Block (KYA Type)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 29,525.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·The handle can be fixed or removed.
·It also supports special-grade precision finishing.
·It has a drip-proof and oil-proof structure.
·Three-sided adsorption is possible: the top surface (V surface) and both sides.
[Applications]
·Holding tools for scribing, light processing, etc.
·3D measuring machines, various types of measurement, and holders for measurement systems.
·Holding tools for scribing, light processing, etc.
·Holding tool in electrical discharge machining
·Fixing objects for various measurements

Features

●The handle can be both fixed and removed.
●Supports super grade precision finishing.
●Drip-proof and oil resistant construction.

Usage

●Holding tools such as scribing and light processing.
●Holding tools in electric discharge machining.
●Three-dimensional measuring Instrument and holding tools for various measurement and measurement systems.

Specification

●Adsorption Surface: Upper Surface(V surface)/Both side surfaces
Part Number
KYA-8BSALE
KYA-10BSALE
KYA-15BSALE
KYA-20BSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMagnet Adsorption Force
(N)
Size: B
(mm)
Size: L
(mm)
Dimensions: Le
(mm)
Dimensions: a
(mm)
Size: H
(mm)
Usable Diameter Mass
(kg)

฿ 47,704.61

฿ 37,200.05

MAGNET TOOL 1 Piece(s) 40 Day(s) V-Groove (1): 120 / V-Groove (2) :1008080312080V-slot (1): φ10-φ25, V-slot (2): φ8-φ153.5

฿ 29,525.00

฿ 27,555.68

MAGNET TOOL 1 Piece(s) 3 Day(s) V-Groove (1): 200 / V-Groove (2) :1201001004226100V Groove (1): φ10-φ35/V Groove (2): φ10-φ307.0

฿ 120,749.00

฿ 50,436.86

MAGNET TOOL 1 Piece(s) 3 Day(s) V-Groove (1): 400 / V-Groove (2) :4001501506132150V Groove (1): φ10-φ40/V Groove (2): φ10-φ3823

฿ 100,615.00

฿ 75,461.25

KAN MAGNET TOOL 1 Piece(s) 4 Day(s) V-Groove (1): 650 / V-Groove (2) :65020020010138200V Groove (1): φ14-φ50/V Groove (2): φ14-φ5051

Loading...

  1. 1
 

Basic Information

Block shape Masugata Shape Product Model Magnet block Adsorption Face Top / Two Sides / V Plane
Use Holding Assemblies for Scribers, Light Processing, 3D Measuring Machines, and Equipment Related to Various Scales and Measurement Systems Feature 1 Triple-surface suction of the upper surface (v surface) and both side surfaces is possible. Feature 2 Drip-Proof, Oil-Resistant Structure
Feature 3 Switching lever can be removed and refitted