1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MMW Model Three-Sided Suction Model Permanent Magnetic Mini Chuck (Part Number)

MMW Model Three-Sided Suction Model Permanent Magnetic Mini Chuck
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 35,840.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Since it is three-face adhesive type, it is possible to absorb workpiece to one surface after adsorbing and fixing it to other surface.
· Micro-pitch magnetic pole that can adsorb small items.
· Drip-proof structure.
[Application]
· Three face adhesive type that can be used together with magnet chuck. Suitable for angle setting of small workpiece and grinding angles.

 
Part Number
MMW-3F50A
MMW-3F70A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMagnet Adsorption Force
(N)
Nominal Dimension
(mm)
Dimensions: B1
(mm)
Dimensions: B2
(mm)
Dimensions: E
(mm)
Mass
(kg)

฿ 35,840.00

KAN MAGNET TOOL 1 Piece(s) 4 Day(s) 60055×115555520.52.8

฿ 40,390.00

KAN MAGNET TOOL 1 Piece(s) 5 Day(s) 90070×115707025.54.0

Loading...

  1. 1

Basic Information

Product Model Permanent Magnetic Mini Chuck Adsorption Face Top / Two Sides Size: L1(mm) 125.5
Size: L2(mm) 115 Dimensions: Le(mm) 90.5 Dimensions: t(mm) 10
Squareness 0.01 Parallelism 0.02 Use Trihedral-Adhesion Type That Can Be Used with Magnetic Chuck
Feature 1 3 Suction Faces, so One Face Can Be Used for Securing, the Others for Holding the Workpiece Feature 2 A micro pitch magnetic pole capable of adsorbing small items Feature 3 Drip-proof structure