1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Pocket Loupe (Part Number)

Pocket Loupe
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 264.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Convenient pocket loupe for carrying.
[Applications]
· For general magnifying inspections.

Usage

●For general expansion inspection.

Specification

●SPQ(piece):6
●Lens Storage Type
Part Number
TL-PL35N
TL-PL45
TL-PL65
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMagnification
(x)
Lens Size
(mm)
Width
(mm)
Depth
(mm)
Height
(mm)
Trusco Code Mass
(g)
Lens Material

฿ 264.00

POCKET LOUPES 1 Piece(s) 1 Day(s) 3.5 ~ 550X60645211301-002321Acrylic

฿ 543.00

POCKET LOUPES 1 Piece(s) Same day 2.545X65685015250-899156Glass

฿ 414.00

POCKET LOUPES 1 Piece(s) Available Same day 2.5 ~ 4φ 65877012250-897434Acrylic

Loading...

  1. 1

Basic Information

Product Type Pocket Loupe Light presence NA Existence or non-existence of scale NA
Specifications Lens Storage Type