1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Flash Loupe (Part Number)

HAND LOUPES WITH LIGHT

Flash Loupe
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 556.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A hand-held type loupe that is easy to handle.
[Applications]
· For inspections in dark places.

Features

●Handy type and easy to handle magnifier.

Usage

●For inspection in dark places.

Specification

●Magnification(time):3
●Lens Dimension(mm):50
●Total Length(mm):155
●SPQ(piece):6
●Power: AA Dry Battery x 2 (sold separately)
●Replacement Lamp: No

Materials

●Lens: Glass
Part Number
TL-L50
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 556.00

HAND LOUPES WITH LIGHT 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Type Handheld Loupe Magnification(x) 3 Light presence Fluorescent Lamp / Incandescent Bulb
Existence or non-existence of scale NA Lens Size(mm) φ50 Overall Length(mm) 155
Trusco Code 250-9059 Mass(g) 74 Replacement Lamp Non-Replaceable
Power Supply AA Batteries x 2 (Sold Separately) Lens Material Glass

Please check the type/dimensions/specifications of the part TL-L50 in the Flash Loupe series.