1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Compact Binoculars 5x range (Part Number)

ILK BINOCULARS

Compact Binoculars 5x range
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,014.70/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Wide field of view binoculars that provide brighter and wider images.
・ Magnification: 5 times

Part Number
MC521
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,014.70

ILK BINOCULARS 1 Piece(s) 30 Day(s)

Loading...

  1. 1

Basic Information

Product Type Binoculars Magnification(x) 5 Light presence Not Included
Existence or non-existence of scale Not Included Lens Size(mm) φ21 Width(mm) 91
Depth(mm) 107 Real Field of View(°) 9.4 Overall height(mm) 44
Trusco Code 417-1900 Mass(g) 200 Body Plastic (Partial Metallic Paint)
Lens Coating Multi Coating