1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

binocular glasses loupe (clip type) (Part Number)

binocular glasses loupe (clip type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,582.08/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·You can work with both hands.
[Applications]
·Assembly work that requires both hands, product inspection, etc.

Part Number
HF-20A
HF-20ABC
HF-20B
HF-20BF
HF-20C
HF-40D
HF-40DE
HF-40E
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMagnification
(x)
Lens Size
(mm)
JAN code Trusco Code Weight (g) Materials Mass
(g)
Material Lens Specifications Interchangeable Lens

฿ 999,999,999.00

ILK LOUPES 1 Piece(s) Quote 2-4963008086215805-179274Plastic/Others----

฿ 2,674.34

ILK HEAD MAGNIFIERS 1 Piece(s) 12 Day(s) 2 ~ 328X74-321-3145--19AcrylicClip Type2X、2.5X、3X

฿ 999,999,999.00

ILK LOUPES 1 Piece(s) Quote 2.5-4963008086208805-179376Plastic/Others----

฿ 999,999,999.00

OPTICAL INSTRUMENTS 1 Piece(s) Quote 2.5--805-179430Plastic (frame)----

฿ 999,999,999.00

ILK LOUPES 1 Piece(s) Quote --4963008086222805-179580Plastic/Others----

฿ 1,582.08

ILK HEAD MAGNIFIERS 1 Piece(s) 12 Day(s) 1.645X110-417-1853--25AcrylicClip Type-

฿ 2,395.22

ILK HEAD MAGNIFIERS 1 Piece(s) 12 Day(s) 1.6 ~ 245X110-417-1861--44AcrylicClip Type-

฿ 1,614.49

ILK HEAD MAGNIFIERS 1 Piece(s) 10 Day(s) 245X110-417-1870--28AcrylicClip Type-

Loading...

  1. 1

Basic Information

Product Type Head Loupe Light presence Not Included Existence or non-existence of scale Not Included