1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

binocular glasses loupe (frame type) (Part Number)

ILK HEAD MAGNIFIERS

binocular glasses loupe (frame type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,067.95/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

You can work with both hands.
[Product Type]: Head Loupe
[Material 1]: Lens: acrylic
[Lens Material]: acrylic
[Specifications]: Frame type

Part Number
HF-10ABC
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,067.95

ILK HEAD MAGNIFIERS 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Type Head Loupe Magnification(x) 2 / 3 / 2.5 Light presence Not Included
Existence or non-existence of scale Not Included Lens Size(mm) 28X74 Trusco Code 321-3137
Mass(g) 39 Material Lens Acrylic Specifications Frame Type
Frame Dimension 144X48X24mm Interchangeable Lens 2X、2.5X、3X

Please check the type/dimensions/specifications of the part HF-10ABC in the binocular glasses loupe (frame type) series.