1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

LED Wide Light Magnifier Magnification 3/3.5 (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • LED Wide Light Magnifier Magnification 3/3.5
  • LED Wide Light Magnifier Magnification 3/3.5
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,029.72/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·It has a built-in LED lamp, so it can be used even in dark places.
·It uses a resin lens that does not change much over time, and has a scratch-resistant structure.
[Applications]
・ For general inspection.

 
Part Number
15112
15113
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMagnification
(x)
Lens Size
(mm)
Total Length
(mm)
Trusco Code Mass
(g)

฿ 4,029.72

ECB HAND LOUPES WITH LIGHT 1 Piece(s) 1 Day(s) 3φ60165408-3865106

฿ 4,468.77

ECB HAND LOUPES WITH LIGHT 1 Piece(s) 1 Day(s) 3.575X50183408-3873138

Loading...

  1. 1

Basic Information

Product Type Handheld Loupe Light presence With LED Light Existence or non-existence of scale Not Included
Power Supply AA Batteries x 2 (Included) Lens Material PXM Optical Resin Lamp Replacement Non-Replaceable