(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Medium to large low-speed types offering a wide range of rotation speeds depending on the purpose and application.
· The bearing has excellent durability.
· Precise stirring wing selection corresponds to many types, shaft seal type, lining method.
· This removable three-paddle type is sold as a short lead time standard blade, but two-paddle and four-paddle blades, as well as other special types of blades can also be designed and manufactured.
· Stirring shaft connection is a plug type up to 45 mm diameter, and for 60 mm diameter and higher it is a coupling connection.
[Applications]
· For stirring various liquids.
Part Number |
---|
HSL-7603-11 |
HSL-7603-17 |
HSL-7603-29 |
HSL-7605-11 |
HSL-7605-29 |
HSL-7607-11 |
HSL-7607-17 |
HSL-7607-29 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number of Rotations (rpm) (50 / 60 Hz) | Shaft Length (mm) | Maximum Churning Capacity (Low Viscosity Liquids) | Maximum Churning Capacity (Medium Viscosity Liquids) | Blade Outer Diameter (mm) | Output (W) | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 130,087.00 ฿ 105,604.63 | HWA MIXERS | 1 Piece(s) | 20 Day(s) | 136/164 | 1500 | 2500(L) | 1200(L) | 350 | 400 | 382-7836 | 38000 | ||
฿ 132,924.00 ฿ 107,907.70 | HWA MIXERS | 1 Piece(s) | 20 Day(s) | 88/106 | 1500 | 2500(L) | 1200(L) | 400 | 400 | 382-7844 | 38000 | ||
฿ 151,000.00 ฿ 122,581.80 | HWA MIXERS | 1 Piece(s) | 20 Day(s) | 52/62 | 1500 | 2500(L) | 1200(L) | 600 | 400 | 382-7852 | 49000 | ||
฿ 259,464.00 ฿ 210,632.88 | HWA MIXERS | 1 Piece(s) | 20 Day(s) | 136/164 | 2000 | 10000(L) | 5000(L) | 450 | 1500 | 382-7861 | 110000 | ||
฿ 299,873.00 ฿ 243,436.90 | HWA MIXERS | 1 Piece(s) | 20 Day(s) | 52/62 | 2000 | 10000(L) | 5000(L) | 800 | 1500 | 382-7887 | 120000 | ||
฿ 383,525.00 ฿ 311,345.60 | HWA MIXERS | 1 Piece(s) | 20 Day(s) | 136/164 | 2500 | 25000(L) | 12000(L) | 600 | 3700 | 382-7895 | 180000 | ||
฿ 405,147.00 ฿ 328,898.33 | HWA MIXERS | 1 Piece(s) | 20 Day(s) | 88/106 | 2500 | 25000(L) | 12000(L) | 800 | 3700 | 382-7909 | 200000 | ||
฿ 450,519.00 ฿ 365,731.32 | HWA MIXERS | 1 Piece(s) | 20 Day(s) | 52/62 | 2500 | 25000(L) | 12000(L) | 1000 | 3700 | 382-7917 | 210000 |
Loading...
Product Model | Mixer (Mounted Type) | Power(V) | 200 (Three-Phase) | Material: Shaft and Blades | Stainless steel (SUS304) |
---|---|---|---|---|---|
Feature 1 | Medium to large size low-speed types, a wide range of rotation speed is available depending on the purpose and application. | Feature 2 | The bearing has excellent durability. | Feature 3 | Precise stirring wing selection corresponds to many types, shaft seal type, lining method. |
How can we improve?
How can we improve?