(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
For drilling in electric installation and piping work
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) | Overall Length L (mm) | Screw Length SL (mm) | Shaft Diameter d (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 763.29 | WOODWORKING DRILL CUTTERS | 1 Piece(s) | 14 Day(s) | 9 | 330 | 260 | 12 | ||
฿ 834.04 | WOODWORKING DRILL CUTTERS | 1 Piece(s) | 12 Day(s) | 12 | 330 | 260 | 12 | ||
฿ 940.47 | WOODWORKING DRILL CUTTERS | 1 Piece(s) | 14 Day(s) | 15 | 330 | 260 | 12 | ||
฿ 1,081.97 | WOODWORKING DRILL CUTTERS | 1 Piece(s) | 12 Day(s) | 18 | 330 | 260 | 12 | ||
฿ 1,258.54 | WOODWORKING DRILL CUTTERS | 1 Piece(s) | 12 Day(s) | 21 | 330 | 260 | 12 | ||
฿ 1,435.72 | WOODWORKING DRILL CUTTERS | 1 Piece(s) | 12 Day(s) | 24 | 330 | 260 | 12 | ||
฿ 1,541.54 | WOODWORKING DRILL CUTTERS | 1 Piece(s) | 12 Day(s) | 25 | 330 | 260 | 12 | ||
฿ 1,647.97 | WOODWORKING DRILL CUTTERS | 1 Piece(s) | 12 Day(s) | 27 | 330 | 260 | 12 | ||
฿ 2,001.72 | WOODWORKING DRILL CUTTERS | 1 Piece(s) | 12 Day(s) | 30 | 330 | 260 | 12 | ||
฿ 2,355.47 | WOODWORKING DRILL CUTTERS | 1 Piece(s) | 12 Day(s) | 32 | 330 | 260 | 12 | ||
฿ 2,709.22 | WOODWORKING DRILL CUTTERS | 1 Piece(s) | 19 Day(s) | 35 | 330 | 260 | 12 | ||
฿ 3,416.73 | WOODWORKING DRILL CUTTERS | 1 Piece(s) | 12 Day(s) | 38 | 330 | 260 | 12 | ||
฿ 1,147.42 | WOODWORKING DRILL CUTTERS | 1 Piece(s) | 12 Day(s) | 21 | 250 | 180 | 12 | ||
฿ 728.22 | WOODWORKING DRILL CUTTERS | 1 Piece(s) | 14 Day(s) | 9 | 250 | 180 | 12 | ||
฿ 781.43 | WOODWORKING DRILL CUTTERS | 1 Piece(s) | 12 Day(s) | 12 | 250 | 180 | 12 | ||
฿ 904.79 | WOODWORKING DRILL CUTTERS | 1 Piece(s) | 12 Day(s) | 15 | 250 | 180 | 12 | ||
฿ 1,043.27 | WOODWORKING DRILL CUTTERS | 1 Piece(s) | 12 Day(s) | 18 | 250 | 180 | 12 | ||
฿ 1,410.93 | WOODWORKING DRILL CUTTERS | 1 Piece(s) | 12 Day(s) | 24 | 250 | 180 | 12 | ||
฿ 1,506.47 | WOODWORKING DRILL CUTTERS | 1 Piece(s) | 19 Day(s) | 25 | 250 | 180 | 12 | ||
฿ 1,615.92 | WOODWORKING DRILL CUTTERS | 1 Piece(s) | 12 Day(s) | 27 | 250 | 180 | 12 | ||
฿ 1,902.55 | WOODWORKING DRILL CUTTERS | 1 Piece(s) | 12 Day(s) | 30 | 250 | 180 | 12 | ||
฿ 2,348.22 | WOODWORKING DRILL CUTTERS | 1 Piece(s) | 12 Day(s) | 32 | 250 | 180 | 12 | ||
฿ 2,680.80 | WOODWORKING DRILL CUTTERS | 1 Piece(s) | 12 Day(s) | 35 | 250 | 180 | 12 | ||
฿ 3,338.72 | WOODWORKING DRILL CUTTERS | 1 Piece(s) | 12 Day(s) | 38 | 250 | 180 | 12 | ||
฿ 586.72 | WOODWORKING DRILL CUTTERS | 1 Piece(s) | 12 Day(s) | 9 | 125 | 75 | 6.35 | ||
฿ 600.69 | WOODWORKING DRILL CUTTERS | 1 Piece(s) | 12 Day(s) | 12 | 125 | 75 | 6.35 | ||
฿ 657.47 | WOODWORKING DRILL CUTTERS | 1 Piece(s) | 12 Day(s) | 15 | 125 | 75 | 6.35 | ||
฿ 728.22 | WOODWORKING DRILL CUTTERS | 1 Piece(s) | 12 Day(s) | 18 | 125 | 75 | 12 | ||
฿ 834.04 | WOODWORKING DRILL CUTTERS | 1 Piece(s) | 19 Day(s) | 21 | 125 | 75 | 12 | ||
฿ 940.47 | WOODWORKING DRILL CUTTERS | 1 Piece(s) | 12 Day(s) | 24 | 125 | 75 | 12 | ||
฿ 1,046.29 | WOODWORKING DRILL CUTTERS | 1 Piece(s) | 12 Day(s) | 25 | 125 | 75 | 12 | ||
฿ 1,152.72 | WOODWORKING DRILL CUTTERS | 1 Piece(s) | 12 Day(s) | 27 | 125 | 75 | 12 | ||
฿ 1,400.04 | WOODWORKING DRILL CUTTERS | 1 Piece(s) | 12 Day(s) | 30 | 125 | 75 | 12 | ||
฿ 1,577.22 | WOODWORKING DRILL CUTTERS | 1 Piece(s) | 14 Day(s) | 32 | 125 | 75 | 12 | ||
฿ 1,789.47 | WOODWORKING DRILL CUTTERS | 1 Piece(s) | 19 Day(s) | 35 | 125 | 75 | 12 | ||
฿ 2,249.04 | WOODWORKING DRILL CUTTERS | 1 Piece(s) | 12 Day(s) | 38 | 125 | 75 | 12 |
Loading...
Product Type | Drill | Shaft Type | Hexagonal Shaft | Target Material | Wood |
---|---|---|---|---|---|
Material | Ordinary Steel / Fluorine Coating Finish | Useable Tools | Electric Drill, Angle Drill |
How can we improve?
How can we improve?