1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Impact Bit, Short (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Impact Bit, Short
  • Impact Bit, Short
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 331.53/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
Drilling holes in general wood materials using an impact screwdriver - Short

 
Part Number
7S-030
7S-040
7S-050
7S-060
7S-080
7S-090
7S-100
7S-105
7S-110
7S-120
7S-130
7S-135
7S-150
7S-180
7S-210
7S-240
7S-270
7S-300
7S-330
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSize
(mm)
Overall Length L
(mm)
Screw Length SL
(mm)

฿ 338.79

WOODWORKING DRILL CUTTERS 1 Piece(s) 14 Day(s) 38045

฿ 338.79

WOODWORKING DRILL CUTTERS 1 Piece(s) 12 Day(s) 48045

฿ 338.79

WOODWORKING DRILL CUTTERS 1 Piece(s) 12 Day(s) 59050

฿ 331.53

WOODWORKING DRILL CUTTERS 1 Piece(s) 10 Day(s) 69050

฿ 331.53

WOODWORKING DRILL CUTTERS 1 Piece(s) 10 Day(s) 89050

฿ 331.53

WOODWORKING DRILL CUTTERS 1 Piece(s) 10 Day(s) 910060

฿ 331.53

WOODWORKING DRILL CUTTERS 1 Piece(s) 10 Day(s) 1010060

฿ 331.53

WOODWORKING DRILL CUTTERS 1 Piece(s) 12 Day(s) 10.510060

฿ 331.53

WOODWORKING DRILL CUTTERS 1 Piece(s) 12 Day(s) 1110060

฿ 331.53

WOODWORKING DRILL CUTTERS 1 Piece(s) 12 Day(s) 1210060

฿ 395.63

WOODWORKING DRILL CUTTERS 1 Piece(s) 12 Day(s) 1312070

฿ 395.63

WOODWORKING DRILL CUTTERS 1 Piece(s) 12 Day(s) 13.512070

฿ 395.63

WOODWORKING DRILL CUTTERS 1 Piece(s) 10 Day(s) 1512070

฿ 462.75

WOODWORKING DRILL CUTTERS 1 Piece(s) 10 Day(s) 1812070

฿ 537.13

WOODWORKING DRILL CUTTERS 1 Piece(s) 10 Day(s) 2113080

฿ 632.67

WOODWORKING DRILL CUTTERS 1 Piece(s) 12 Day(s) 2413080

฿ 834.04

WOODWORKING DRILL CUTTERS 1 Piece(s) 10 Day(s) 2713080

฿ 940.47

WOODWORKING DRILL CUTTERS 1 Piece(s) 10 Day(s) 3013080

฿ 1,329.29

WOODWORKING DRILL CUTTERS 1 Piece(s) 10 Day(s) 3314090

Loading...

  1. 1

Basic Information

Product ​​Type Single Item Shaft Diameter d(mm) 6.35 Shaft Type Hexagonal Shaft
Target Material Wood Material Ordinary Steel Useable Tools Impact Driver, Electric Drill