1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Norton, Explorer ZA Cutting【10 Pieces Per Package】 (Part Number)

Norton, Explorer ZA Cutting
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a 2.5 mm thick cutting grindstone using Norton original zirconia abrasive grain "NorZon". With a 2.5 mm blade thickness, it can also easily support difficult tasks such as cutting through thick steel plates.

[Features]
· The ZA cutting whetstone provides professional-level and powerful cutting of hard materials such as stainless steel, casting sprue, as well as hard cutting at construction sites.

Part Number
2TW-150-XPRDZA25-30
2TW-180-XPRDZA25-30
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipOuter Diameter
(mm)
Max. Rotational Speed
(rpm)

฿ 999,999,999.00

SGB CUTTING STONES 1 Pack(s)

10 Pieces Per Package

Quote 15010,200

฿ 999,999,999.00

SGB CUTTING STONES 1 Pack(s)

10 Pieces Per Package

Quote 1808,500

Loading...

  1. 1

Basic Information

Product Type Flat Work material General steel / Stainless Steel / Cast Iron Abrasive material ZA
Particle Size(#) 30 Blade thickness(mm) 2.5 Internal Diameter(mm) 22
Degree of Coupling S Number Contained In A Packet(Sheets) 10 Specification ZA30S
Features ZA cutting whetstone provides professional and powerful cutting of hard material such as stainless steel, casting sprue as well as hard cutting at construction sites.