1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insert for Milling Machine Cutter MPHW-ZEL (Part Number)

Insert for Milling Machine Cutter MPHW-ZEL
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 611.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A polishing grade insert for Alpha Polish Mill V Type ASPV and Alpha Super Vertical Mill ASV.

 
Part Number
MPHW060302ZEL-0.5-MZ1000
MPHW060302ZEL-MZ1000
MPHW060304ZEL-0.5-JP4105
MPHW060304ZEL-0.5-MZ1000
MPHW060304ZEL-ATH08M
MPHW060304ZEL-JP4105
MPHW060304ZEL-MZ1000
MPHW060308ZEL-1.5-ATH08M
MPHW060308ZEL-1.5-JP4105
MPHW060308ZEL-1.5-JP4120
MPHW060308ZEL-1.5-MZ1000
MPHW060308ZEL-ATH08M
MPHW060308ZEL-JP4105
MPHW060308ZEL-JP4120
MPHW060308ZEL-MZ1000
MPHW060320ZEL-ATH08M
MPHW060320ZEL-JP4105
MPHW060320ZEL-MZ1000
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWork Material Material Insert Model Number Work material details Material Classification

฿ 611.00

HCT MILLING CHIP 10 Piece(s) 40 Day(s) SteelMZ1000MPHW060302ZEL-0.5-TH coat

฿ 611.00

HCT MILLING CHIP 10 Piece(s) 40 Day(s) SteelMZ1000MPHW060302ZEL-TH coat

฿ 611.00

HCT MILLING CHIP 10 Piece(s) 19 Day(s) High-Hardness MaterialJP4105MPHW060304ZEL-AJ Cord

฿ 611.00

HCT MILLING CHIP 10 Piece(s) 40 Day(s) SteelMZ1000MPHW060304ZEL-0.5-TH coat

฿ 623.00

HCT MILLING CHIP 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast Iron / High-Hardness MaterialATH08MMPHW060304ZELTitanium AlloyATH Coating

฿ 611.00

HCT MILLING CHIP 10 Piece(s) 19 Day(s) High-Hardness MaterialJP4105MPHW060304ZEL-AJ Cord

฿ 611.00

HCT MILLING CHIP 10 Piece(s) 40 Day(s) SteelMZ1000MPHW060304ZEL-TH coat

฿ 611.00

HCT MILLING CHIP 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast Iron / High-Hardness MaterialATH08MMPHW060308ZEL-1.5Titanium AlloyATH Coating

฿ 611.00

HCT MILLING CHIP 10 Piece(s) 19 Day(s) High-Hardness MaterialJP4105MPHW060308ZEL-AJ Cord

฿ 611.00

HCT MILLING CHIP 10 Piece(s) 19 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialJP4120MPHW060308ZELTitanium AlloyAJ Cord

฿ 611.00

HCT MILLING CHIP 10 Piece(s) 15 Day(s) SteelMZ1000MPHW060308ZEL-1.5-TH coat

฿ 623.00

HCT MILLING CHIP 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast Iron / High-Hardness MaterialATH08MMPHW060308ZELTitanium AlloyATH Coating

฿ 611.00

HCT MILLING CHIP 10 Piece(s) 19 Day(s) High-Hardness MaterialJP4105MPHW060308ZEL-AJ Cord

฿ 611.00

HCT MILLING CHIP 10 Piece(s) 19 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialJP4120MPHW060308ZELTitanium AlloyAJ Cord

฿ 611.00

HCT MILLING CHIP 10 Piece(s) 40 Day(s) SteelMZ1000MPHW060308ZEL-TH coat

฿ 611.00

HCT MILLING CHIP 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast Iron / High-Hardness MaterialATH08MMPHW060320ZELTitanium AlloyATH Coating

฿ 611.00

HCT MILLING CHIP 10 Piece(s) 19 Day(s) High-Hardness MaterialJP4105MPHW060320ZEL-AJ Cord

฿ 611.00

HCT MILLING CHIP 10 Piece(s) 40 Day(s) SteelMZ1000MPHW060320ZEL-TH coat

Loading...

  1. 1

Basic Information

Shape (First Character in Model Number) Others Clearance Angle P (11°) Width(mm) 6.35
Thickness(mm) 3.18 Precision H Applicable Cutter Alpha Polishing Mill V Type, Type ASPV / CBN Alpha Polishing Mill V Type, Type ASPV