1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insert for Milling Machine Cutter JDMT-R【1-10 Pieces Per Package】 (Part Number)

Insert for Milling Machine Cutter JDMT-R
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 389.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

An insert for Alpha Super Excellent Mini ASM, Alpha Super Free-Cutting End Mill AHU, and Alpha Free-Cutting Juoh AHJ.

 
Part Number
JDMT070202R-JM4160
JDMT070202R-JP4105
JDMT070202R-JP4120
JDMT070202R-SD5010
JDMT070204R-JM4160
JDMT070204R-JP4105
JDMT070204R-JP4120
JDMT070204R-SD5010
JDMT070208R-JM4160
JDMT070208R-JP4105
JDMT070208R-JP4120
JDMT070208R-SD5010
JDMT090304R-JP4120
JDMT090304R-JS4045
JDMT090304R-JS4060
JDMT090308R-JP4120
JDMT090308R-JS4045
JDMT090308R-JS4060
JDMT12T308R-JP4120
JDMT12T308R-JS4045
JDMT12T308R-JS4060
JDMT12T320R-JP4120
JDMT12T320R-JS4060
JDMT12T330R-JP4120
JDMT12T330R-JS4060
JDMT100304R-JP4120
JDMT100304R-JS4045
JDMT100304R-JS4060
JDMT100308R-B5-JM4160
JDMT100308R-B5-JP4120
JDMT100308R-C5-GX2160
JDMT100308R-C5-JP4120
JDMT100308R-JP4120
JDMT100308R-JS4045
JDMT100308R-JS4060
JDMT100308R-PTH30E
JDMT100320R-B5-JM4160
JDMT100320R-B5-JP4120
JDMT100320R-C5-GX2160
JDMT100320R-C5-JP4120
JDMT100320R-JP4120
JDMT100320R-JS4045
JDMT100320R-JS4060
JDMT100330R-B5-JM4160
JDMT100330R-B5-JP4120
JDMT100330R-C5-GX2160
JDMT100330R-C5-JP4120
JDMT100332R-B5-JM4160
JDMT100332R-B5-JP4120
JDMT100332R-C5-GX2160
JDMT100332R-C5-JP4120
JDMT100332R-JM4160
JDMT100332R-JP4120
JDMT100332R-JS4045
JDMT100332R-JS4060
JDMT150504R-JP4120
JDMT150504R-JS4060
JDMT150508R-B7-JM4160
JDMT150508R-B7-JP4120
JDMT150508R-C7-GX2160
JDMT150508R-C7-JP4120
JDMT150508R-JP4120
JDMT150508R-JS4045
JDMT150508R-JS4060
JDMT150520R-B7-JM4160
JDMT150520R-B7-JP4120
JDMT150520R-C7-GX2160
JDMT150520R-C7-JP4120
JDMT150520R-JP4120
JDMT150520R-JS4045
JDMT150520R-JS4060
JDMT150530R-B7-JM4160
JDMT150530R-B7-JP4120
JDMT150530R-C7-GX2160
JDMT150530R-C7-JP4120
JDMT150530R-JP4120
JDMT150530R-JS4045
JDMT150530R-JS4060
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipWork Material Material Insert Model Number Work material details Side length
(mm)
Width
(mm)
Thickness
(mm)
Material Classification Applicable Cutter

฿ 626.37

HCT MILLING CHIP 10 Piece(s) 19 Day(s) Stainless SteelJM4160JDMT070202R-6.44.32.45AJ CordAlpha Super Excellent Mini ASM Type

฿ 626.37

HCT MILLING CHIP 10 Piece(s) 19 Day(s) High-Hardness MaterialJP4105JDMT070202R-6.44.32.45AJ CordAlpha Super Excellent Mini ASM Type

฿ 442.93

HCT MILLING CHIP 10 Piece(s) 19 Day(s) Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal / High-Hardness MaterialJP4120JDMT070202RAluminum Alloy6.44.32.45AJ CordAlpha Super Excellent Mini ASM Type

฿ 543.00

HCT MILLING CHIP 10 Piece(s) 40 Day(s) Non-Ferrous MetalSD5010JDMT070202RAluminum Alloy6.44.32.45SD CoatedAlpha Super Excellent Mini ASM Type

฿ 626.37

HCT MILLING CHIP 10 Piece(s) 19 Day(s) Stainless SteelJM4160JDMT070204R-6.44.32.45AJ CordAlpha Super Excellent Mini ASM Type

฿ 626.37

HCT MILLING CHIP 10 Piece(s) 19 Day(s) High-Hardness MaterialJP4105JDMT070204R-6.44.32.45AJ CordAlpha Super Excellent Mini ASM Type

฿ 389.00

HCT MILLING CHIP 10 Piece(s) 19 Day(s) Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal / High-Hardness MaterialJP4120JDMT070204RAluminum Alloy6.44.32.45AJ CordAlpha Super Excellent Mini ASM Type

฿ 543.00

HCT MILLING CHIP 10 Piece(s) 40 Day(s) Non-Ferrous MetalSD5010JDMT070204RAluminum Alloy6.44.32.45SD CoatedAlpha Super Excellent Mini ASM Type

฿ 626.37

HCT MILLING CHIP 10 Piece(s) 19 Day(s) Stainless SteelJM4160JDMT070208R-6.44.32.45AJ CordAlpha Super Excellent Mini ASM Type

฿ 626.37

HCT MILLING CHIP 10 Piece(s) 19 Day(s) High-Hardness MaterialJP4105JDMT070208R-6.44.32.45AJ CordAlpha Super Excellent Mini ASM Type

฿ 442.93

HCT MILLING CHIP 10 Piece(s) 19 Day(s) Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal / High-Hardness MaterialJP4120JDMT070208RAluminum Alloy6.44.32.45AJ CordAlpha Super Excellent Mini ASM Type

฿ 543.00

HCT MILLING CHIP 10 Piece(s) 40 Day(s) Non-Ferrous MetalSD5010JDMT070208RAluminum Alloy6.44.32.45SD CoatedAlpha Super Excellent Mini ASM Type

฿ 462.28

HCT MILLING CHIP 10 Piece(s) 19 Day(s) SteelJP4120JDMT090304R-9.252.8AJ CordAlpha Free Cutting Vertical and Horizontal AHJ Type

฿ 418.35

HCT MILLING CHIP 10 Piece(s) 19 Day(s) Steel / Stainless SteelJS4045JDMT090304R-9.252.8JS CoatAlpha Free Cutting Vertical and Horizontal AHJ Type

฿ 418.35

HCT MILLING CHIP 10 Piece(s) 40 Day(s) SteelJS4060JDMT090304R-9.252.8JS CoatAlpha Free Cutting Vertical and Horizontal AHJ Type

฿ 418.35

HCT MILLING CHIP 10 Piece(s) 19 Day(s) SteelJP4120JDMT090308R-9.252.8AJ CordAlpha Free Cutting Vertical and Horizontal AHJ Type

฿ 418.35

HCT MILLING CHIP 10 Piece(s) 19 Day(s) Steel / Stainless SteelJS4045JDMT090308R-9.252.8JS CoatAlpha Free Cutting Vertical and Horizontal AHJ Type

฿ 418.35

HCT MILLING CHIP 10 Piece(s) 40 Day(s) SteelJS4060JDMT090308R-9.252.8JS CoatAlpha Free Cutting Vertical and Horizontal AHJ Type

฿ 586.00

HCT MILLING CHIP 10 Piece(s) 19 Day(s) SteelJP4120JDMT12T308R-13.68.03.9AJ CordAlpha Free Cutting Vertical and Horizontal AHJ Type

฿ 586.00

HCT MILLING CHIP 10 Piece(s) 19 Day(s) Steel / Stainless SteelJS4045JDMT12T308R-13.68.03.9JS CoatAlpha Free Cutting Vertical and Horizontal AHJ Type

฿ 586.00

HCT MILLING CHIP 10 Piece(s) 40 Day(s) SteelJS4060JDMT12T308R-13.68.03.9JS CoatAlpha Free Cutting Vertical and Horizontal AHJ Type

฿ 586.00

HCT MILLING CHIP 10 Piece(s) 19 Day(s) SteelJP4120JDMT12T320R-13.68.03.9AJ CordAlpha Free Cutting Vertical and Horizontal AHJ Type

฿ 586.00

HCT MILLING CHIP 10 Piece(s) 40 Day(s) SteelJS4060JDMT12T320R-13.68.03.9JS CoatAlpha Free Cutting Vertical and Horizontal AHJ Type

฿ 586.00

HCT MILLING CHIP 10 Piece(s) 19 Day(s) SteelJP4120JDMT12T330R-13.68.03.9AJ CordAlpha Free Cutting Vertical and Horizontal AHJ Type

฿ 586.00

HCT MILLING CHIP 10 Piece(s) 40 Day(s) SteelJS4060JDMT12T330R-13.68.03.9JS CoatAlpha Free Cutting Vertical and Horizontal AHJ Type

฿ 558.43

HCT MILLING CHIP 10 Piece(s) 19 Day(s) Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyJP4120JDMT100304R-116.13.5AJ CordAlpha Ultra-Free-Cutting End Mill, Type AHU / Alpha Free-Cutting "All-Angle", Type AHJ

฿ 558.00

HCT MILLING CHIP 10 Piece(s) 19 Day(s) SteelJS4045JDMT100304R-116.13.5JS CoatAlpha Ultra-Free-Cutting End Mill, Type AHU / Alpha Free-Cutting "All-Angle", Type AHJ

฿ 558.00

HCT MILLING CHIP 10 Piece(s) 40 Day(s) SteelJS4060JDMT100304R-116.13.5JS CoatAlpha Ultra-Free-Cutting End Mill, Type AHU / Alpha Free-Cutting "All-Angle", Type AHJ

฿ 558.00

HCT MILLING CHIP 10 Piece(s) 19 Day(s) Stainless Steel / Heat-Resistant Alloy, Titanium AlloyJM4160JDMT100308RTitanium Alloy116.13.5AJ CordAlpha Ultra-Free-Cutting End Mill, Type AHU / Alpha Free-Cutting "All-Angle", Type AHJ

฿ 558.00

HCT MILLING CHIP 10 Piece(s) 19 Day(s) Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyJP4120JDMT100308RTitanium Alloy116.13.5AJ CordAlpha Ultra-Free-Cutting End Mill, Type AHU / Alpha Free-Cutting "All-Angle", Type AHJ

฿ 558.00

HCT MILLING CHIP 10 Piece(s) 19 Day(s) Stainless SteelGX2160JDMT100308R-116.13.5GX CoatingAlpha Ultra-Free-Cutting End Mill, Type AHU / Alpha Free-Cutting "All-Angle", Type AHJ

฿ 558.00

HCT MILLING CHIP 10 Piece(s) 19 Day(s) Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyJP4120JDMT100308RTitanium Alloy116.13.5AJ CordAlpha Ultra-Free-Cutting End Mill, Type AHU / Alpha Free-Cutting "All-Angle", Type AHJ

฿ 558.43

HCT MILLING CHIP 10 Piece(s) 19 Day(s) Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyJP4120JDMT100308RTitanium Alloy116.13.5AJ CordAlpha Ultra-Free-Cutting End Mill, Type AHU / Alpha Free-Cutting "All-Angle", Type AHJ

฿ 558.43

HCT MILLING CHIP 10 Piece(s) 19 Day(s) SteelJS4045JDMT100308R-116.13.5JS CoatAlpha Ultra-Free-Cutting End Mill, Type AHU / Alpha Free-Cutting "All-Angle", Type AHJ

฿ 558.43

HCT MILLING CHIP 10 Piece(s) 40 Day(s) SteelJS4060JDMT100308R-116.13.5JS CoatAlpha Ultra-Free-Cutting End Mill, Type AHU / Alpha Free-Cutting "All-Angle", Type AHJ

฿ 5,042.00

HCT MILLING CHIP 1 Pack(s)

10 Pieces Per Package

16 Day(s) Stainless Steel / Heat-Resistant Alloy, Titanium AlloyPTH30EJDMT100308RTitanium Alloy116.13.5TH coatAlpha Ultra-Free-Cutting End Mill, Type AHU / Alpha Free-Cutting "All-Angle", Type AHJ

฿ 558.00

HCT MILLING CHIP 10 Piece(s) 19 Day(s) Stainless Steel / Heat-Resistant Alloy, Titanium AlloyJM4160JDMT100320RTitanium Alloy116.13.5AJ CordAlpha Ultra-Free-Cutting End Mill, Type AHU / Alpha Free-Cutting "All-Angle", Type AHJ

฿ 558.00

HCT MILLING CHIP 10 Piece(s) 19 Day(s) Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyJP4120JDMT100320RTitanium Alloy116.13.5AJ CordAlpha Ultra-Free-Cutting End Mill, Type AHU / Alpha Free-Cutting "All-Angle", Type AHJ

฿ 558.00

HCT MILLING CHIP 10 Piece(s) 19 Day(s) Stainless SteelGX2160JDMT100320R-116.13.5GX CoatingAlpha Ultra-Free-Cutting End Mill, Type AHU / Alpha Free-Cutting "All-Angle", Type AHJ

฿ 558.00

HCT MILLING CHIP 10 Piece(s) 19 Day(s) Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyJP4120JDMT100320RTitanium Alloy116.13.5AJ CordAlpha Ultra-Free-Cutting End Mill, Type AHU / Alpha Free-Cutting "All-Angle", Type AHJ

฿ 558.00

HCT MILLING CHIP 10 Piece(s) 19 Day(s) Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyJP4120JDMT100320RTitanium Alloy116.13.5AJ CordAlpha Ultra-Free-Cutting End Mill, Type AHU / Alpha Free-Cutting "All-Angle", Type AHJ

฿ 558.00

HCT MILLING CHIP 10 Piece(s) 19 Day(s) SteelJS4045JDMT100320R-116.13.5JS CoatAlpha Ultra-Free-Cutting End Mill, Type AHU / Alpha Free-Cutting "All-Angle", Type AHJ

฿ 558.43

HCT MILLING CHIP 10 Piece(s) 40 Day(s) SteelJS4060JDMT100320R-116.13.5JS CoatAlpha Ultra-Free-Cutting End Mill, Type AHU / Alpha Free-Cutting "All-Angle", Type AHJ

฿ 558.00

HCT MILLING CHIP 10 Piece(s) 19 Day(s) Stainless Steel / Heat-Resistant Alloy, Titanium AlloyJM4160JDMT100330RTitanium Alloy116.13.5AJ CordAlpha Ultra-Free-Cutting End Mill, Type AHU / Alpha Free-Cutting "All-Angle", Type AHJ

฿ 558.00

HCT MILLING CHIP 10 Piece(s) 19 Day(s) Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyJP4120JDMT100330RTitanium Alloy116.13.5AJ CordAlpha Ultra-Free-Cutting End Mill, Type AHU / Alpha Free-Cutting "All-Angle", Type AHJ

฿ 558.00

HCT MILLING CHIP 10 Piece(s) 19 Day(s) Stainless SteelGX2160JDMT100330R-116.13.5GX CoatingAlpha Ultra-Free-Cutting End Mill, Type AHU / Alpha Free-Cutting "All-Angle", Type AHJ

฿ 558.00

HCT MILLING CHIP 10 Piece(s) 19 Day(s) Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyJP4120JDMT100330RTitanium Alloy116.13.5AJ CordAlpha Ultra-Free-Cutting End Mill, Type AHU / Alpha Free-Cutting "All-Angle", Type AHJ

฿ 558.00

HCT MILLING CHIP 10 Piece(s) 19 Day(s) Stainless Steel / Heat-Resistant Alloy, Titanium AlloyJM4160JDMT100332RTitanium Alloy116.13.5AJ CordAlpha Ultra-Free-Cutting End Mill, Type AHU / Alpha Free-Cutting "All-Angle", Type AHJ

฿ 558.00

HCT MILLING CHIP 10 Piece(s) 19 Day(s) Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyJP4120JDMT100332RTitanium Alloy116.13.5AJ CordAlpha Ultra-Free-Cutting End Mill, Type AHU / Alpha Free-Cutting "All-Angle", Type AHJ

฿ 558.00

HCT MILLING CHIP 10 Piece(s) 19 Day(s) Stainless SteelGX2160JDMT100332R-116.13.5GX CoatingAlpha Ultra-Free-Cutting End Mill, Type AHU / Alpha Free-Cutting "All-Angle", Type AHJ

฿ 558.00

HCT MILLING CHIP 10 Piece(s) 19 Day(s) Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyJP4120JDMT100332RTitanium Alloy116.13.5AJ CordAlpha Ultra-Free-Cutting End Mill, Type AHU / Alpha Free-Cutting "All-Angle", Type AHJ

฿ 558.00

HCT MILLING CHIP 10 Piece(s) 19 Day(s) Stainless Steel / Heat-Resistant Alloy, Titanium AlloyJM4160JDMT100332RTitanium Alloy116.13.5AJ CordAlpha Ultra-Free-Cutting End Mill, Type AHU / Alpha Free-Cutting "All-Angle", Type AHJ

฿ 558.00

HCT MILLING CHIP 10 Piece(s) 19 Day(s) Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyJP4120JDMT100332RTitanium Alloy116.13.5AJ CordAlpha Ultra-Free-Cutting End Mill, Type AHU / Alpha Free-Cutting "All-Angle", Type AHJ

฿ 558.00

HCT MILLING CHIP 10 Piece(s) 19 Day(s) SteelJS4045JDMT100332R-116.13.5JS CoatAlpha Ultra-Free-Cutting End Mill, Type AHU / Alpha Free-Cutting "All-Angle", Type AHJ

฿ 558.00

HCT MILLING CHIP 10 Piece(s) 40 Day(s) SteelJS4060JDMT100332R-116.13.5JS CoatAlpha Ultra-Free-Cutting End Mill, Type AHU / Alpha Free-Cutting "All-Angle", Type AHJ

฿ 637.00

HCT MILLING CHIP 10 Piece(s) 19 Day(s) Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyJP4120JDMT150504RTitanium Alloy169.125AJ CordAlpha Ultra-Free-Cutting End Mill, Type AHU / Alpha Free-Cutting "All-Angle", Type AHJ

฿ 637.00

HCT MILLING CHIP 10 Piece(s) 40 Day(s) SteelJS4060JDMT150504R-169.125JS CoatAlpha Ultra-Free-Cutting End Mill, Type AHU / Alpha Free-Cutting "All-Angle", Type AHJ

฿ 637.00

HCT MILLING CHIP 10 Piece(s) 19 Day(s) Stainless Steel / Heat-Resistant Alloy, Titanium AlloyJM4160JDMT150508RTitanium Alloy169.125AJ CordAlpha Ultra-Free-Cutting End Mill, Type AHU / Alpha Free-Cutting "All-Angle", Type AHJ

฿ 637.00

HCT MILLING CHIP 10 Piece(s) 19 Day(s) Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyJP4120JDMT150508RTitanium Alloy169.125AJ CordAlpha Ultra-Free-Cutting End Mill, Type AHU / Alpha Free-Cutting "All-Angle", Type AHJ

฿ 637.00

HCT MILLING CHIP 10 Piece(s) 19 Day(s) Stainless SteelGX2160JDMT150508R-169.125G CoatingAlpha Ultra-Free-Cutting End Mill, Type AHU / Alpha Free-Cutting "All-Angle", Type AHJ

฿ 637.00

HCT MILLING CHIP 10 Piece(s) 19 Day(s) Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyJP4120JDMT150508RTitanium Alloy169.125AJ CordAlpha Ultra-Free-Cutting End Mill, Type AHU / Alpha Free-Cutting "All-Angle", Type AHJ

฿ 637.00

HCT MILLING CHIP 10 Piece(s) 19 Day(s) Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyJP4120JDMT150508RTitanium Alloy169.125AJ CordAlpha Ultra-Free-Cutting End Mill, Type AHU / Alpha Free-Cutting "All-Angle", Type AHJ

฿ 637.00

HCT MILLING CHIP 10 Piece(s) 19 Day(s) SteelJS4045JDMT150508R-169.125JS CoatAlpha Ultra-Free-Cutting End Mill, Type AHU / Alpha Free-Cutting "All-Angle", Type AHJ

฿ 637.00

HCT MILLING CHIP 10 Piece(s) 40 Day(s) SteelJS4060JDMT150508R-169.125JS CoatAlpha Ultra-Free-Cutting End Mill, Type AHU / Alpha Free-Cutting "All-Angle", Type AHJ

฿ 637.00

HCT MILLING CHIP 10 Piece(s) 19 Day(s) Stainless Steel / Heat-Resistant Alloy, Titanium AlloyJM4160JDMT150520RTitanium Alloy169.125AJ CordAlpha Ultra-Free-Cutting End Mill, Type AHU / Alpha Free-Cutting "All-Angle", Type AHJ

฿ 637.00

HCT MILLING CHIP 10 Piece(s) 19 Day(s) Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyJP4120JDMT150520RTitanium Alloy169.125AJ CordAlpha Ultra-Free-Cutting End Mill, Type AHU / Alpha Free-Cutting "All-Angle", Type AHJ

฿ 637.00

HCT MILLING CHIP 10 Piece(s) 19 Day(s) Stainless SteelGX2160JDMT150520R-169.125G CoatingAlpha Ultra-Free-Cutting End Mill, Type AHU / Alpha Free-Cutting "All-Angle", Type AHJ

฿ 637.00

HCT MILLING CHIP 10 Piece(s) 19 Day(s) Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyJP4120JDMT150520RTitanium Alloy169.125AJ CordAlpha Ultra-Free-Cutting End Mill, Type AHU / Alpha Free-Cutting "All-Angle", Type AHJ

฿ 637.00

HCT MILLING CHIP 10 Piece(s) 19 Day(s) Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyJP4120JDMT150520RTitanium Alloy169.125AJ CordAlpha Ultra-Free-Cutting End Mill, Type AHU / Alpha Free-Cutting "All-Angle", Type AHJ

฿ 637.00

HCT MILLING CHIP 10 Piece(s) 19 Day(s) SteelJS4045JDMT150520R-169.125JS CoatAlpha Ultra-Free-Cutting End Mill, Type AHU / Alpha Free-Cutting "All-Angle", Type AHJ

฿ 637.00

HCT MILLING CHIP 10 Piece(s) 40 Day(s) SteelJS4060JDMT150520R-169.125JS CoatAlpha Ultra-Free-Cutting End Mill, Type AHU / Alpha Free-Cutting "All-Angle", Type AHJ

฿ 637.00

HCT MILLING CHIP 10 Piece(s) 19 Day(s) Stainless Steel / Heat-Resistant Alloy, Titanium AlloyJM4160JDMT150530RTitanium Alloy169.125AJ CordAlpha Ultra-Free-Cutting End Mill, Type AHU / Alpha Free-Cutting "All-Angle", Type AHJ

฿ 637.00

HCT MILLING CHIP 10 Piece(s) 19 Day(s) Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyJP4120JDMT150530RTitanium Alloy169.125AJ CordAlpha Ultra-Free-Cutting End Mill, Type AHU / Alpha Free-Cutting "All-Angle", Type AHJ

฿ 637.00

HCT MILLING CHIP 10 Piece(s) 19 Day(s) Stainless SteelGX2160JDMT150530R-169.125G CoatingAlpha Ultra-Free-Cutting End Mill, Type AHU / Alpha Free-Cutting "All-Angle", Type AHJ

฿ 637.00

HCT MILLING CHIP 10 Piece(s) 19 Day(s) Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyJP4120JDMT150530RTitanium Alloy169.125AJ CordAlpha Ultra-Free-Cutting End Mill, Type AHU / Alpha Free-Cutting "All-Angle", Type AHJ

฿ 637.00

HCT MILLING CHIP 10 Piece(s) 19 Day(s) Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyJP4120JDMT150530RTitanium Alloy169.125AJ CordAlpha Ultra-Free-Cutting End Mill, Type AHU / Alpha Free-Cutting "All-Angle", Type AHJ

฿ 590.00

HCT MILLING CHIP 10 Piece(s) 19 Day(s) SteelJS4045JDMT150530R-169.125JS CoatAlpha Ultra-Free-Cutting End Mill, Type AHU / Alpha Free-Cutting "All-Angle", Type AHJ

฿ 590.00

HCT MILLING CHIP 10 Piece(s) 40 Day(s) SteelJS4060JDMT150530R-169.125JS CoatAlpha Ultra-Free-Cutting End Mill, Type AHU / Alpha Free-Cutting "All-Angle", Type AHJ

Loading...

  1. 1

Basic Information

Shape (First Character in Model Number) Others Clearance Angle D (15°) Precision M