1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Milling Insert JDET-FF (Part Number)

Milling Insert JDET-FF
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 698.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An insert for Alpha Super Free-Cutting End Mill AHU. A general-purpose chip breaker.

 
Part Number
JDET100304R-FF-HD7010
JDET100304R-FF-JS4045
JDET100308R-FF-HD7010
JDET100308R-FF-JS4045
JDET150504R-FF-HD7010
JDET150504R-FF-JS4045
JDET150508R-FF-HD7010
JDET150508R-FF-JS4045
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWork Material Material Insert Model Number Work material details Side length
(mm)
Width
(mm)
Thickness
(mm)
Material Classification

฿ 4,170.00

HCT MILLING CHIP 10 Piece(s) 40 Day(s) -HD7010JDET100304R-FFGraphite/Aluminum Alloy116.13.5HD Coating

฿ 698.00

HCT MILLING CHIP 10 Piece(s) 19 Day(s) SteelJS4045JDET100304R-FF-116.13.5JS Coat

฿ 4,170.00

HCT MILLING CHIP 10 Piece(s) 40 Day(s) -HD7010JDET100308R-FFGraphite/Aluminum Alloy116.13.5HD Coating

฿ 698.00

HCT MILLING CHIP 10 Piece(s) 19 Day(s) SteelJS4045JDET100308R-FF-116.13.5JS Coat

฿ 4,741.00

HCT MILLING CHIP 10 Piece(s) 40 Day(s) -HD7010JDET150504R-FFGraphite/Aluminum Alloy169.125HD Coating

฿ 795.00

HCT MILLING CHIP 10 Piece(s) 19 Day(s) SteelJS4045JDET150504R-FF-169.125JS Coat

฿ 4,741.00

HCT MILLING CHIP 10 Piece(s) 40 Day(s) -HD7010JDET150508R-FFGraphite/Aluminum Alloy169.125HD Coating

฿ 795.00

HCT MILLING CHIP 10 Piece(s) 19 Day(s) SteelJS4045JDET150508R-FF-169.125JS Coat

Loading...

  1. 1

Basic Information

Shape (First Character in Model Number) Others Clearance Angle D (15°) Precision E
Applicable Cutter Alpha Ultra-Free-Cutting End Mill, Type AHU / Alpha Free-Cutting "All-Angle", Type AHJ