1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insert for Milling Machine Cutter EPNW (Part Number)

Insert for Milling Machine Cutter EPNW
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 470.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An insert for Alpha High-Feed Radius Mill ASR For Multiple Flutes. Allows amazing feed.

 
Part Number
EPNW0603TN-8-GX2140
EPNW0603TN-8-JM4160
EPNW0603TN-8-JP4105
EPNW0603TN-8-JP4120
EPNW0603TN-8-JS4045
EPNW0603TN-8-JS4060
EPNW0803TN-10-GX2140
EPNW0803TN-10-JM4160
EPNW0803TN-10-JP4105
EPNW0803TN-10-JP4120
EPNW0803TN-10-JS4045
EPNW0803TN-10-JS4060
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWork Material Material Insert Model Number Side length
(mm)
Width
(mm)
Material Classification Precision Applicable Cutter

฿ 470.00

HCT MILLING CHIP 10 Piece(s) 40 Day(s) Steel / Cast IronGX2140EPNW0603TN-8106.35GX CoatingNAlpha High-Feed Radius Mill, Multi-Flute ASR

฿ 470.00

HCT MILLING CHIP 10 Piece(s) 19 Day(s) Stainless SteelJM4160EPNW0603TN-8106.35AJ CordNAlpha High-Feed Radius Mill, Multi-Flute ASR

฿ 470.00

HCT MILLING CHIP 10 Piece(s) 19 Day(s) High-Hardness MaterialJP4105EPNW0603TN-8106.35AJ CordNAlpha High-Feed Radius Mill, Multi-Flute ASR

฿ 500.38

HCT MILLING CHIP 10 Piece(s) 19 Day(s) Steel / Cast Iron / High-Hardness MaterialJP4120EPNW0603TN-8106.35AJ CordNAlpha High-Feed Radius Mill, Multi-Flute ASR

฿ 470.00

HCT MILLING CHIP 10 Piece(s) 19 Day(s) Steel / Cast IronJS4045EPNW0603TN-8106.35JS CoatMAlpha High-Feed Radius Mill, Multi-Flute ASR

฿ 500.38

HCT MILLING CHIP 10 Piece(s) 40 Day(s) SteelJS4060EPNW0603TN-8106.35JS CoatNAlpha High-Feed Radius Mill, Multi-Flute ASR

฿ 470.00

HCT MILLING CHIP 10 Piece(s) 40 Day(s) Steel / Cast IronGX2140EPNW0803TN-108.17.94GX CoatingNAlpha High Feed Radius Mill ASR Type

฿ 470.00

HCT MILLING CHIP 10 Piece(s) 19 Day(s) Stainless SteelJM4160EPNW0803TN-108.17.94AJ CordNAlpha High Feed Radius Mill ASR Type

฿ 470.00

HCT MILLING CHIP 10 Piece(s) 19 Day(s) High-Hardness MaterialJP4105EPNW0803TN-108.17.94AJ CordNAlpha High Feed Radius Mill ASR Type

฿ 500.38

HCT MILLING CHIP 10 Piece(s) 19 Day(s) Steel / Cast Iron / High-Hardness MaterialJP4120EPNW0803TN-108.17.94AJ CordNAlpha High Feed Radius Mill ASR Type

฿ 470.00

HCT MILLING CHIP 10 Piece(s) 19 Day(s) Steel / Cast IronJS4045EPNW0803TN-108.17.94JS CoatNAlpha High Feed Radius Mill ASR Type

฿ 470.00

HCT MILLING CHIP 10 Piece(s) 40 Day(s) SteelJS4060EPNW0803TN-108.17.94JS CoatNAlpha High Feed Radius Mill ASR Type

Loading...

  1. 1

Basic Information

Shape (First Character in Model Number) E (75° Diamond) Clearance Angle P (11°) Thickness(mm) 3.18