(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A polishing grade insert for Free-Cutting End Mill UEX. The UEX type is a shoulder mill that prioritizes sharpness.
Part Number |
---|
APET120202FR-WH10 |
APET120202SR-CH550 |
APET120202SR-HC844 |
APET120204SR-CH550 |
APET120204SR-HC844 |
APET120208SR-CH550 |
APET120208SR-HC844 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Work Material | Material | Insert Model Number | Work material details | Material Classification |
---|---|---|---|---|---|---|---|---|---|---|
฿ 528.00 | HCT MILLING CHIP | 10 Piece(s) | 40 Day(s) | Cast Iron | WH10 | APET120202FR | Aluminum Alloy | Non-Coated Carbide K | ||
฿ 528.00 | HCT MILLING CHIP | 10 Piece(s) | 40 Day(s) | Steel | CH550 | APET120202SR | Aluminum Alloy | Non-Coated Cermet | ||
฿ 686.00 | HCT MILLING CHIP | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel | HC844 | APET120202SR | Aluminum Alloy | G Coating | ||
฿ 528.00 | HCT MILLING CHIP | 10 Piece(s) | 40 Day(s) | Steel | CH550 | APET120204SR | - | Non-Coated Cermet | ||
฿ 686.00 | HCT MILLING CHIP | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel | HC844 | APET120204SR | - | G Coating | ||
฿ 528.00 | HCT MILLING CHIP | 10 Piece(s) | 40 Day(s) | Steel | CH550 | APET120208SR | - | Non-Coated Cermet | ||
฿ 686.00 | HCT MILLING CHIP | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel | HC844 | APET120208SR | - | G Coating |
Loading...
Shape (First Character in Model Number) | Others | Side length(mm) | 12.7 | Width(mm) | 7.938 |
---|---|---|---|---|---|
Thickness(mm) | 2.5 | Precision | E | Applicable Cutter | Free Cutting End Mill UEX Type |
How can we improve?
How can we improve?