- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
For Compass Saw Multi-Type Plummer Saw, replaceable blades【5 Pieces Per Package】
Specifications of PM-SPK
-
- Product Type
- Other
-
- Overall Length(mm)
- 250
-
- Blade Length(mm)
- 210
-
- Cutting Capacity(Wood)
- 10 mm thickness
-
- Cutting Capacity(Decorative Plywood)
- 15 mm thickness
-
- Cutting Capacity(Plywood)
- 10 mm thickness
-
- Cutting Capacity(Plaster Board)
- 5.0 mm thickness
-
- Number of Teeth(Thread)
- 16
-
- Grip Shape
- Multi-Type
-
- Material
- Hardened Special Steel (JIS SK-4)
-
- Plate Thickness
- 1.0
-
- Quantity
- 5 pcs.
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
|
฿ 1,193.34
|
CUTTING TOOLS
|
1 Pack(s)
|
5 Pieces Per Package
|
|
1 Day(s)
|
Basic Specifications
-
- Product Type
- Other
-
- Overall Length(mm)
- 250
-
- Blade Length(mm)
- 210
-
- Cutting Capacity(Wood)
- 10 mm thickness
-
- Cutting Capacity(Decorative Plywood)
- 15 mm thickness
-
- Cutting Capacity(Plywood)
- 10 mm thickness
-
- Cutting Capacity(Plaster Board)
- 5.0 mm thickness
-
- Number of Teeth(Thread)
- 16
-
- Grip Shape
- Multi-Type
-
- Material
- Hardened Special Steel (JIS SK-4)
-
- Plate Thickness
- 1.0
-
- Quantity
- 5 pcs.
Product Description
A one touch type that allows easy blade replacement
Specifications of PM-SPK
-
- Product Type
- Other
-
- Overall Length(mm)
- 250
-
- Blade Length(mm)
- 210
-
- Cutting Capacity(Wood)
- 10 mm thickness
-
- Cutting Capacity(Decorative Plywood)
- 15 mm thickness
-
- Cutting Capacity(Plywood)
- 10 mm thickness
-
- Cutting Capacity(Plaster Board)
- 5.0 mm thickness
-
- Number of Teeth(Thread)
- 16
-
- Grip Shape
- Multi-Type
-
- Material
- Hardened Special Steel (JIS SK-4)
-
- Plate Thickness
- 1.0
-
- Quantity
- 5 pcs.
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
|
฿ 1,193.34
|
CUTTING TOOLS
|
1 Pack(s)
|
5 Pieces Per Package
|
|
1 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●With one piece of grip, you can use a saw blade for turning and pulling for PVC pipes.Usage
●For turning and pulling the wallboard.Specification
●Blade Length(mm):210
●Total Length(mm):250
●Q'ty Per Bag(sheet):5
●SPQ(bag):10Materials
●Blade: Bainite Hardened Steel
●Handle: Elastomer Plastic
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?