(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
PD-12K |
PM-12K |
PM-UTK |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Overall Length (mm) |
Cut Width | Number of Teeth (Thread) |
Grip Shape | Material | Plate Thickness |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,622.01 |
KWB CUTTING TOOLS | 1 Pack(s) |
10 Pieces Per Package |
31 Day(s) | 300 | - | 12 | D Type | Hardened Special Steel (JIS SK-3) | 0.7 | ||
฿ 863.40 |
KWB CUTTING TOOLS | 1 Pack(s) |
5 Pieces Per Package |
31 Day(s) | 250 | - | 12 | Multi-Type | Hardened Special Steel (JIS SK-4) | 0.6 | ||
฿ 379.33 |
KWB CUTTING TOOLS | 1 Piece(s) | - | 31 Day(s) | 235 | 1.0mm±0.05mm | 20 | Multi-Type | Hardened Special Steel (JIS SK-4) | 0.7 |
A one touch type that allows easy blade replacement
Part Number |
---|
PD-12K |
PM-12K |
PM-UTK |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Overall Length (mm) |
Cut Width | Number of Teeth (Thread) |
Grip Shape | Material | Plate Thickness |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,622.01 |
KWB CUTTING TOOLS | 1 Pack(s) |
10 Pieces Per Package |
31 Day(s) | 300 | - | 12 | D Type | Hardened Special Steel (JIS SK-3) | 0.7 | ||
฿ 863.40 |
KWB CUTTING TOOLS | 1 Pack(s) |
5 Pieces Per Package |
31 Day(s) | 250 | - | 12 | Multi-Type | Hardened Special Steel (JIS SK-4) | 0.6 | ||
฿ 379.33 |
KWB CUTTING TOOLS | 1 Piece(s) | - | 31 Day(s) | 235 | 1.0mm±0.05mm | 20 | Multi-Type | Hardened Special Steel (JIS SK-4) | 0.7 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?