(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

For Plummer Saw PVC/Metal, replaceable blades【1-10 Pieces Per Package】 (PD-18K)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PD-18K
PD-18LK
PM-18K
PM-18LK
PM-MTK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Overall Length
(mm)
Cutting Capacity
(Vinyl Chloride)
Grip Shape Material Plate Thickness Quantity

฿ 2,583.00

CUTTING TOOLS 1 Pack(s)

10 Pieces Per Package

12 Day(s) 300 100mmφ D Type Hardened Special Steel (JIS SK-3) 0.7 1 pc.

฿ 1,923.69

KWB CUTTING TOOLS 1 Pack(s)

10 Pieces Per Package

31 Day(s) 350 130mmφ D Type Hardened Special Steel (JIS SK-3) 0.7 1 pc.

฿ 1,019.11

KWB CUTTING TOOLS 1 Pack(s)

5 Pieces Per Package

31 Day(s) 250 100mmφ Multi-Type Hardened Special Steel (JIS SK-4) 0.6 5 pcs.

฿ 1,321.09

KWB CUTTING TOOLS 1 Pack(s)

5 Pieces Per Package

31 Day(s) 300 130mmφ Multi-Type Hardened Special Steel (JIS SK-4) 0.6 5 pcs.

฿ 349.09

KWB CUTTING TOOLS 1 Piece(s) - 31 Day(s) 235 100mmφ Multi-Type Hardened Special Steel (JIS SK-4) 0.7 1 pc.

Basic Specifications

  • Product Type
    Other
  • Cutting Capacity(Iron Tubes)
    25mmφ
  • Cutting Capacity(Aluminum Sash)
    50 mm square
  • Cutting Capacity(Plastic)
    10 mm thickness
  • Number of Teeth(Thread)
    18

Product Description

A one touch type that allows easy blade replacement

Part Number
PD-18K
PD-18LK
PM-18K
PM-18LK
PM-MTK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Overall Length
(mm)
Cutting Capacity
(Vinyl Chloride)
Grip Shape Material Plate Thickness Quantity

฿ 2,583.00

CUTTING TOOLS 1 Pack(s)

10 Pieces Per Package

12 Day(s) 300 100mmφ D Type Hardened Special Steel (JIS SK-3) 0.7 1 pc.

฿ 1,923.69

KWB CUTTING TOOLS 1 Pack(s)

10 Pieces Per Package

31 Day(s) 350 130mmφ D Type Hardened Special Steel (JIS SK-3) 0.7 1 pc.

฿ 1,019.11

KWB CUTTING TOOLS 1 Pack(s)

5 Pieces Per Package

31 Day(s) 250 100mmφ Multi-Type Hardened Special Steel (JIS SK-4) 0.6 5 pcs.

฿ 1,321.09

KWB CUTTING TOOLS 1 Pack(s)

5 Pieces Per Package

31 Day(s) 300 130mmφ Multi-Type Hardened Special Steel (JIS SK-4) 0.6 5 pcs.

฿ 349.09

KWB CUTTING TOOLS 1 Piece(s) - 31 Day(s) 235 100mmφ Multi-Type Hardened Special Steel (JIS SK-4) 0.7 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●D Type Handle
●Angle of blade can be changed.

Usage

●For PVC pipe, metal pipe, iron pipe, brass, gypsum board, wood etc.

Specification

●Blade Length(mm):250
●Total Length(mm):300
●Q'ty Per Bag(sheet):10
●SPQ(bag):10

Materials

●Blade: Bainite Hardened Steel
●Handle: Aluminum Die-cast