(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
PD-18L |
PM-18L |
PM-MT |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) |
Cutting Capacity (Vinyl Chloride) |
Grip Shape | Material | Plate Thickness |
---|---|---|---|---|---|---|---|---|---|---|
฿ 539.48 |
KWB CUTTING TOOLS | 1 Piece(s) | 31 Day(s) | 350 | 130mmφ | D Type | Hardened Special Steel (JIS SK-3) | 0.7 | ||
฿ 510.34 |
KWB CUTTING TOOLS | 1 Piece(s) | 31 Day(s) | 420 | 130mmφ | Multi-Type | Hardened Special Steel (JIS SK-4) | 0.6 | ||
฿ 514.21 |
KWB CUTTING TOOLS | 1 Piece(s) | 31 Day(s) | 380 | 100mmφ | Multi-Type | Hardened Special Steel (JIS SK-4) | 0.7 |
Part Number |
---|
PD-18L |
PM-18L |
PM-MT |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) |
Cutting Capacity (Vinyl Chloride) |
Grip Shape | Material | Plate Thickness |
---|---|---|---|---|---|---|---|---|---|---|
฿ 539.48 |
KWB CUTTING TOOLS | 1 Piece(s) | 31 Day(s) | 350 | 130mmφ | D Type | Hardened Special Steel (JIS SK-3) | 0.7 | ||
฿ 510.34 |
KWB CUTTING TOOLS | 1 Piece(s) | 31 Day(s) | 420 | 130mmφ | Multi-Type | Hardened Special Steel (JIS SK-4) | 0.6 | ||
฿ 514.21 |
KWB CUTTING TOOLS | 1 Piece(s) | 31 Day(s) | 380 | 100mmφ | Multi-Type | Hardened Special Steel (JIS SK-4) | 0.7 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?