1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Jigsaw Blade for Woodwork (Bosch Type)【5 Pieces Per Package】 (Part Number)

Jigsaw Blade for Woodwork (Bosch Type)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 120.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Features
• Material is JIS SK optimum for woodwork cutting use.
• Blade attachment is cutting sharp edge processing with hob cutter.

Features

●Material is JIS SK optimum for woodwork cutting use.
●Blade attachment is cutting sharp edge processing with hob cutter.

Usage

●For woodworking cutting.

Specification

●Q'ty Per Bag(sheet):5
●Compatible Model Manufacturer: Some Models such as HITACHI, MAKITA, RYOBI, B & D, BOSH(all models)

Materials

●Knife Steel
Part Number
K-111B
K-111C
K-119BO
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipTPI Cutting Type Thickness
(mm)
Total Length
(mm)
Effective Cutting Length
(mm)
Applicable Plate Thickness
(mm)
JAN Code

฿ 120.00

CUTTING TOOLS 1 Pack(s)

5 Pieces Per Package

1 Day(s) 12Straight Line1.2100755.0~50.04985572005164

฿ 172.00

CUTTING TOOLS 1 Pack(s)

5 Pieces Per Package

Same day 9Straight Line1.21007510.0~50.04985572003573

฿ 141.00

CUTTING TOOLS 1 Pack(s)

5 Pieces Per Package

1 Day(s) 12Curve180553.0~20.04985572003597

Loading...

  1. 1

Basic Information

Use Wood Product Model Bosch Type Material Properties SK (Alloy Steel)
Width(mm) 8.0 Shank Shape T type (Bosch type) Quantity per pack(Pieces) 5