1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Jigsaw Blade Set (Dual Type) (Part Number)

CUTTING TOOLS

Jigsaw Blade Set (Dual Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 172.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Features

●5 types full set compatible with every application.

Usage

●Sheet metal/woodworking work.

Specification

●Set Contents:K-3010, K-1010, K-1040, K-2020, K-1020 one piece each
●Q'ty Per Bag(sheet):5
●Compatible Model Manufacturer: MAKITA/HITACHI/RYOBI/B&D

Materials

●For Woodworking: Knife Steel
●For Iron working: High-Speed Steel
Part Number
K-4050
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 172.00

CUTTING TOOLS 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Use Mild Steel Plate / Wood / Plastic Product Model Combined Use Type TPI 24・9・12・12・12
Cutting Type Straight Line Thickness(mm) 1.0・1.0・1.0・1.0・1.0 Total Length(mm) 75・90・90・90・80
Effective Cutting Length(mm) 60・75・75・75・65 Width(mm) 8.0・8.0・8.0・8.0・8.0 Shank Shape U type (dual use type)
Quantity per pack(Pieces) 5 JAN Code 4985572004167

Please check the type/dimensions/specifications of the part K-4050 in the Jigsaw Blade Set (Dual Type) series.