1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Jigsaw Blade for Metal Work (Dual Type)【2-5 Pieces Per Package】 (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Jigsaw Blade for Metal Work (Dual Type)
  • Jigsaw Blade for Metal Work (Dual Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 108.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Features

●The adopted a unique blade shape design that guarantees extended blade life.

Usage

●For cutting iron.

Specification

●Total Length(mm):75
●Thickness(mm):0.9
●Effective Cutting Length(mm):60
●Q'ty Per Bag(sheet):5
●Compatible Model Manufacturer: HITACHI, MAKITA, RYOBI, B & D etc.

Materials

●High-Speed Steel
Part Number
K-111
K-112
K-3010
K-3011
K-3020
K-3030
K-3032
KW-1
KW-2
KW-3
KW-9
KW-14
KW-111
KW-112
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipUse Material Properties TPI Total Length
(mm)
Applicable Plate Thickness
(mm)
Quantity per pack
(Pieces)
JAN Code

฿ 410.43

KWB CUTTING TOOLS 1 Pack(s)

5 Pieces Per Package

31 Day(s) Mild Steel PlateBimetal HSS24750.3~3.054985572003252

฿ 386.77

KWB CUTTING TOOLS 1 Pack(s)

5 Pieces Per Package

31 Day(s) Mild Steel PlateBimetal HSS14751.0–5.054985572003269

฿ 201.00

CUTTING TOOLS 1 Pack(s)

5 Pieces Per Package

1 Day(s) Mild Steel PlateHigh Speed Steel24750.3~3.054985572005010

฿ 201.00

CUTTING TOOLS 1 Pack(s)

5 Pieces Per Package

1 Day(s) Mild Steel PlateHigh Speed Steel14751.0–5.054985572005027

฿ 387.00

KWB CUTTING TOOLS 1 Pack(s)

5 Pieces Per Package

31 Day(s) Aluminum AlloyHigh Speed Steel10901.0–5.054985572030203

฿ 409.00

KWB CUTTING TOOLS 1 Pack(s)

5 Pieces Per Package

31 Day(s) Mild Steel PlateHigh Speed Steel24900.3~6.054985572005034

฿ 267.00

CUTTING TOOLS 1 Pack(s)

5 Pieces Per Package

1 Day(s) StainlessHigh Speed Steel24750.3~3.054985572030326

฿ 108.00

CUTTING TOOLS 1 Pack(s)

2 Pieces Per Package

12 Day(s) Mild Steel PlateHigh Speed Steel24750.3~3.024985572000015

฿ 179.00

KWB CUTTING TOOLS 1 Pack(s)

2 Pieces Per Package

31 Day(s) Mild Steel PlateHigh Speed Steel14751.0–5.024985572000022

฿ 243.25

CUTTING TOOLS 1 Pack(s)

2 Pieces Per Package

1 Day(s) StainlessHigh Speed Steel24750.3~3.024985572000039

฿ 260.00

KWB CUTTING TOOLS 1 Pack(s)

2 Pieces Per Package

31 Day(s) Mild Steel PlateHigh Speed Steel24900.3~6.024985572000091

฿ 173.58

KWB CUTTING TOOLS 1 Pack(s)

2 Pieces Per Package

31 Day(s) Aluminum AlloyHigh Speed Steel10901.0–5.024985572005119

฿ 215.29

KWB CUTTING TOOLS 1 Pack(s)

2 Pieces Per Package

31 Day(s) Mild Steel PlateBimetal HSS24750.3~3.024985572001005

฿ 282.00

KWB CUTTING TOOLS 1 Pack(s)

2 Pieces Per Package

31 Day(s) Mild Steel PlateBimetal HSS14751.0–5.024985572001104

Loading...

  1. 1

Basic Information

Product Model Combined Use Type Cutting Type Straight Line Thickness(mm) 1
Effective Cutting Length(mm) 60 Width(mm) 8.0 Shank Shape U type (dual use type)