(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This product can endure high speed rotation.
Part Number |
---|
A330520 |
A330522 |
A330525 |
A3305305 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Inner Diameter (mm) |
---|---|---|---|---|---|---|---|
฿ 8,105.51 | FJS CUTTING STONES | 1 Pack(s) | 10 Pieces Per Package | 8 Day(s) | 20 | ||
฿ 8,105.51 | FJS CUTTING STONES | 1 Pack(s) | 10 Pieces Per Package | 8 Day(s) | 22 | ||
฿ 8,105.51 | FJS CUTTING STONES | 1 Pack(s) | 10 Pieces Per Package | 8 Day(s) | 25.4 | ||
฿ 8,105.51 | FJS CUTTING STONES | 1 Pack(s) | 10 Pieces Per Package | 8 Day(s) | 30.5 |
Loading...
Product Model | Flat | Work Material | General Steel / Stainless Steel / Cast Iron | Abrasive | A |
---|---|---|---|---|---|
Outside Diameter(mm) | 305 | Blade Thickness(mm) | 4.5 | Maximum Operating Peripheral Speed(m/s (m/min)) | 100 |
Type | A24Q BF3 | Number Contained | 10 | Features | This product can endure high speed rotation. |
Use | Iron, Steel, Casting, Stainless Steel |
How can we improve?
How can we improve?