1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RAICHO Slim Gold【5-10 Pieces Per Package】 (Part Number)

RAICHO Slim Gold
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 883.75/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Superior biting and cutting. Few burrs. Few burns.

 
Part Number
RSG125
RSG150
RSG180
RSG205
RSG305
RSG355
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipOutside Diameter
(mm)
Blade Thickness
(mm)
Inner Diameter
(mm)
Number Contained
(Sheets)

฿ 883.75

FJS CUTTING STONES 1 Pack(s)

5 Pieces Per Package

Available 8 Day(s) 1251.4225

฿ 994.72

FJS CUTTING STONES 1 Pack(s)

5 Pieces Per Package

Available 8 Day(s) 1501.6225

฿ 1,175.22

FJS CUTTING STONES 1 Pack(s)

5 Pieces Per Package

5 Day(s) 1801.6225

฿ 1,427.55

FJS CUTTING STONES 1 Pack(s)

5 Pieces Per Package

Available 8 Day(s) 2051.8225

฿ 3,668.69

FJS CUTTING STONES 1 Pack(s)

10 Pieces Per Package

6 Day(s) 3051.925.45

฿ 4,832.53

FJS CUTTING STONES 1 Pack(s)

10 Pieces Per Package

Available 8 Day(s) 3552.125.410

Loading...

  1. 1

Basic Information

Product Model Flat Work Material General Steel / Stainless Steel Abrasive AX
Maximum Operating Peripheral Speed(m/s (m/min)) 80 (4800) Type AX46S BF2 Features 1 Superior Biting and Cutting
Features 2 Few burrs Features 3 Few burns Use General use with thin plates made of materials such as stainless steel and iron. Thin rods, ALC, etc.