1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Collet Chuck

Collet Chuck
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 2,047.35/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Collet Chuck for 2.35 mm / 3 mm / 3.15 mm Tip Tools

 
Part Number
TPH65-117B
TPH65-117C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Collet
(mm)
Remarks

฿ 2,047.35

COLLET CHUCK 1 Piece(s) 7 Day(s) 3Collet chuck for 3 mm tip tool

฿ 2,167.24

COLLET CHUCK 1 Piece(s) Available 7 Day(s) 3.175Collet Chuck for 3.175 mm tip tools

Loading...

  1. 1

Basic Information

Product Model Related Products Mass(g) 1.75 Size(mm) 4.6×32