(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
PN coat with remarkable adhesiveness and abrasion-resistance.
[Features]
· A high cut rough processing, satisfactory finished surfaces.
· A broad range of work material can be machined.
Part Number |
---|
HGOBLS2060-45-PN |
HGOBLS2060-75-PN |
HGOBLS2080-55-PN |
HGOBLS2080-105-PN |
HGOBLS2100-PN |
HGOBLS2120-PN |
HGOBLS2160-PN |
HGOBLS2200-PN |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | R Size (mm) | Blade length (ℓ) (mm) | Overall Length (L) (mm) | Length Under Neck (ℓ2) (mm) | Link Diameter (Ds) (mm) | R Precision (μm) | Outer Diameter Dc (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,441.00 | HCT SOLID CARBIDE END MILLS | 1 Piece(s) | 40 Day(s) | 3 | 9 | 115 | 45 | 6 | -0.005~0.005 | 6 | ||
฿ 8,274.00 | HCT SOLID CARBIDE END MILLS | 1 Piece(s) | 40 Day(s) | 3 | 9 | 150 | 75 | 6 | -0.005~0.005 | 6 | ||
฿ 9,658.00 | HCT SOLID CARBIDE END MILLS | 1 Piece(s) | 40 Day(s) | 4 | 12 | 125 | 55 | 8 | -0.005~0.005 | 8 | ||
฿ 11,215.00 | HCT SOLID CARBIDE END MILLS | 1 Piece(s) | 40 Day(s) | 4 | 12 | 180 | 105 | 8 | -0.005~0.005 | 8 | ||
฿ 13,660.00 ฿ 12,567.20 | HCT SOLID CARBIDE END MILLS | 1 Piece(s) | 40 Day(s) | 5 | 15 | 200 | - | 9 | -0.005~0.005 | 10 | ||
฿ 17,822.00 ฿ 16,396.24 | HCT SOLID CARBIDE END MILLS | 1 Piece(s) | 40 Day(s) | 6 | 18 | 220 | - | 11 | -0.005~0.005 | 12 | ||
฿ 33,966.00 ฿ 31,248.72 | HCT SOLID CARBIDE END MILLS | 1 Piece(s) | 40 Day(s) | 8 | 24 | 250 | - | 14 | -0.01~0.01 | 16 | ||
฿ 53,214.00 ฿ 48,956.88 | HCT SOLID CARBIDE END MILLS | 1 Piece(s) | 40 Day(s) | 10 | 30 | 250 | - | 18 | -0.01~0.01 | 20 |
Loading...
Type | Bore | work material | General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / Stainless Steel / Aluminum / Copper | Number of flutes(sheet) | 2 |
---|---|---|---|---|---|
Coating | PN / CS Coating | Machining Application | Curved Surface / R-Groove | Torsion Availability | NA |
Details of Coating | PN Coat |
How can we improve?
How can we improve?