1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

VQ4 SVB Smart Miracle End Mill (Part Number)

VQ4 SVB Smart Miracle End Mill
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/08/2024
Filter By :
Part Number :
  • From :
    ฿ 5,490.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

4-flute control ball end mill featuring smart miracle.
[Features]
· End mill for cutting difficult-to-cut materials.
· Smart miracle coating: Newly-developed N-type coating with significantly enhanced abrasion-resistance (AL, Cr).
· Smoothed coating contributes to lowering cutting resistor and significantly enhancing the efficiency of discharging cutting chips.
· Features the next generation coating, which maintains a long lifespan even if used for difficult-to-cut materials. Ideal for high-efficiency cutting.
· Features irregular lead and controls chattering.
[Application]
· Dedicated base material is adopted, ideal for finishing work for inconel, etc.
· Applicable to shoulder milling, ramping, 3D profiling, grooving, helical, pocket and face milling machining.

 
Part Number
VQ4SVBR0100
VQ4SVBR0150
VQ4SVBR0200
VQ4SVBR0250
VQ4SVBR0300
VQ4SVBR0400
VQ4SVBR0500SALE
VQ4SVBR0600SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipR Size
(mm)
Blade length (APMX)
(mm)
Overall Length (L)
(mm)
Underneck length (ℓ1)
(mm)
Shank diameter (DCON)
(mm)
Outer Diameter DC
(mm)

฿ 5,490.00

MME SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 1350562

฿ 5,629.00

MME SOLID CARBIDE END MILLS 1 Piece(s) 15 Day(s) 1.54.5507.563

฿ 5,869.00

MME SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 26501064

฿ 6,280.00

MME SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 2.57.55012.565

฿ 7,790.00

MME SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 39501566

฿ 10,535.00

MME SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 412602088

฿ 13,658.00

฿ 12,565.36

MME SOLID CARBIDE END MILLS 1 Piece(s) 15 Day(s) 51570251010

฿ 16,611.00

฿ 15,280.46

MME SOLID CARBIDE END MILLS 1 Piece(s) 15 Day(s) 61875301212

Loading...

  1. 1

Basic Information

Type Bore work material General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Titanium Number of flutes(sheet) 4
Coating For High Hardness (Silicone-Based) R Precision(μm) -0.01~0.01 Machining Application Curved Surface / Side Surface / Carving
Torsion Availability Available Torsion Angle(°) 45