(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Head replaceable carbide insert drills (bridge purpose).
[Features]
· The end-mill-shank drill (carbide) is an insert type but has the same sharpness and high-precision machining as solid tools.
· Wave blade shape with excellent cutting chip treatment.
· Serration shape maintaining high accuracy.
[Application]
· Tools dedicated for bridge machining.
Part Number |
---|
TAWMB2500S32 |
TAWMB2700S32 |
TAWSB2500S32 |
TAWSB2700S32 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Hole diameter (drill diameter) D (mm) | LF (mm) | Supported Insert Calling Symbol |
---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 24.6/24.7 | 225.6 | TAWBH2460T/TAWBH2470T | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 26.7 | 235.6 | TAWB2670/TAWBH2670T | ||
฿ 17,044.00 ฿ 15,680.48 | MME DRILL | 1 Piece(s) | 15 Day(s) | 24.5 | 170.6 | TAWBH2450T | ||
฿ 17,044.00 ฿ 15,680.48 | MME DRILL | 1 Piece(s) | 15 Day(s) | 26.5 | 175.6 | TAWBH2650T |
Loading...
work material | General Steel | Tool Material Type | Carbide | Shank Type | End Mill Link |
---|---|---|---|---|---|
Coating Y/N | None | Coating Type | Non-Coated | With/without Oil Hole | None |
Shank Diameter D4(mm) | 32 |
How can we improve?
How can we improve?