1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

DIXI1126 Cemented Carbide Drill (Part Number)

DIXI1126 Cemented Carbide Drill
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A Swiss-made drill. It provides excellent polish on grooves and surfaces, removes cutting chips well and provides excellent hole finish.

Part Number
DIXI1126-1.00
DIXI1126-1.10
DIXI1126-1.20
DIXI1126-1.30
DIXI1126-1.40
DIXI1126-1.50
DIXI1126-1.60
DIXI1126-1.70
DIXI1126-1.80
DIXI1126-1.90
DIXI1126-2.00
DIXI1126-2.10
DIXI1126-2.20
DIXI1126-2.30
DIXI1126-2.40
DIXI1126-2.50
DIXI1126-2.60
DIXI1126-2.70
DIXI1126-2.80
DIXI1126-2.90
DIXI1126-3.00
DIXI1126-3.10
DIXI1126-3.20
DIXI1126-3.30
DIXI1126-3.40
DIXI1126-3.50
DIXI1126-3.60
DIXI1126-3.70
DIXI1126-3.90
DIXI1126-4.10
DIXI1126-4.20
DIXI1126-4.30
DIXI1126-4.40
DIXI1126-4.50
DIXI1126-4.60
DIXI1126-4.70
DIXI1126-4.80
DIXI1126-4.90
DIXI1126-5.10
DIXI1126-5.20
DIXI1126-5.30
DIXI1126-5.40
DIXI1126-5.50
DIXI1126-5.60
DIXI1126-5.70
DIXI1126-5.80
DIXI1126-5.90
DIXI1126-6.10
DIXI1126-6.20
DIXI1126-6.30
DIXI1126-6.40
DIXI1126-6.50
DIXI1126-6.60
DIXI1126-6.70
DIXI1126-6.80
DIXI1126-6.90
DIXI1126-7.50
DIXI1126-8.50
DIXI1126-9.50
DIXI1126-10.20
DIXI1126-10.50
DIXI1126-11.00
DIXI1126-11.50
DIXI1126-12.00
DIXI1126-12.50
DIXI1126-13.00
DIXI1126-13.50
DIXI1126-14.00
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole diameter (drill diameter) D
(mm)
Groove Length (L1)
(mm)
Overall Length L
(mm)

฿ 999,999,999.00

DXI CARBIDE DRILL 1 Piece(s) Quote 11234

฿ 999,999,999.00

DXI CARBIDE DRILL 1 Piece(s) Quote 1.11436

฿ 999,999,999.00

DXI CARBIDE DRILL 1 Piece(s) Quote 1.21638

฿ 999,999,999.00

DXI CARBIDE DRILL 1 Piece(s) Quote 1.31638

฿ 999,999,999.00

DXI CARBIDE DRILL 1 Piece(s) Quote 1.41840

฿ 999,999,999.00

DXI CARBIDE DRILL 1 Piece(s) Quote 1.51840

฿ 999,999,999.00

DXI CARBIDE DRILL 1 Piece(s) Quote 1.62043

฿ 999,999,999.00

DXI CARBIDE DRILL 1 Piece(s) Quote 1.72043

฿ 999,999,999.00

DXI CARBIDE DRILL 1 Piece(s) Quote 1.82246

฿ 999,999,999.00

DXI CARBIDE DRILL 1 Piece(s) Quote 1.92246

฿ 999,999,999.00

DXI CARBIDE DRILL 1 Piece(s) Quote 22449

฿ 999,999,999.00

DXI CARBIDE DRILL 1 Piece(s) Quote 2.12449

฿ 999,999,999.00

DXI CARBIDE DRILL 1 Piece(s) Quote 2.22753

฿ 999,999,999.00

DXI CARBIDE DRILL 1 Piece(s) Quote 2.32753

฿ 999,999,999.00

DXI CARBIDE DRILL 1 Piece(s) Quote 2.43057

฿ 999,999,999.00

DXI CARBIDE DRILL 1 Piece(s) Quote 2.53057

฿ 999,999,999.00

DXI CARBIDE DRILL 1 Piece(s) Quote 2.63057

฿ 999,999,999.00

DXI CARBIDE DRILL 1 Piece(s) Quote 2.73361

฿ 999,999,999.00

DXI CARBIDE DRILL 1 Piece(s) Quote 2.83361

฿ 999,999,999.00

DXI CARBIDE DRILL 1 Piece(s) Quote 2.93361

฿ 999,999,999.00

DXI CARBIDE DRILL 1 Piece(s) Quote 33361

฿ 999,999,999.00

DXI CARBIDE DRILL 1 Piece(s) Quote 3.13665

฿ 999,999,999.00

DXI CARBIDE DRILL 1 Piece(s) Quote 3.23665

฿ 999,999,999.00

DXI CARBIDE DRILL 1 Piece(s) Quote 3.33665

฿ 999,999,999.00

DXI CARBIDE DRILL 1 Piece(s) Quote 3.43970

฿ 999,999,999.00

DXI CARBIDE DRILL 1 Piece(s) Quote 3.53970

฿ 999,999,999.00

DXI CARBIDE DRILL 1 Piece(s) Quote 3.63970

฿ 999,999,999.00

DXI CARBIDE DRILL 1 Piece(s) Quote 3.73970

฿ 999,999,999.00

DXI CARBIDE DRILL 1 Piece(s) Quote 3.94375

฿ 999,999,999.00

DXI CARBIDE DRILL 1 Piece(s) Quote 4.14375

฿ 999,999,999.00

DXI CARBIDE DRILL 1 Piece(s) Quote 4.24375

฿ 999,999,999.00

DXI CARBIDE DRILL 1 Piece(s) Quote 4.34780

฿ 999,999,999.00

DXI CARBIDE DRILL 1 Piece(s) Quote 4.44780

฿ 999,999,999.00

DXI CARBIDE DRILL 1 Piece(s) Quote 4.54780

฿ 999,999,999.00

DXI CARBIDE DRILL 1 Piece(s) Quote 4.64780

฿ 999,999,999.00

DXI CARBIDE DRILL 1 Piece(s) Quote 4.74780

฿ 999,999,999.00

DXI CARBIDE DRILL 1 Piece(s) Quote 4.85286

฿ 999,999,999.00

DXI CARBIDE DRILL 1 Piece(s) Quote 4.95286

฿ 999,999,999.00

DXI CARBIDE DRILL 1 Piece(s) Quote 5.15286

฿ 999,999,999.00

DXI CARBIDE DRILL 1 Piece(s) Quote 5.25286

฿ 999,999,999.00

DXI CARBIDE DRILL 1 Piece(s) Quote 5.35286

฿ 999,999,999.00

DXI CARBIDE DRILL 1 Piece(s) Quote 5.45793

฿ 999,999,999.00

DXI CARBIDE DRILL 1 Piece(s) Quote 5.55793

฿ 999,999,999.00

DXI CARBIDE DRILL 1 Piece(s) Quote 5.65793

฿ 999,999,999.00

DXI CARBIDE DRILL 1 Piece(s) Quote 5.75793

฿ 999,999,999.00

DXI CARBIDE DRILL 1 Piece(s) Quote 5.85793

฿ 999,999,999.00

DXI CARBIDE DRILL 1 Piece(s) Quote 5.95793

฿ 999,999,999.00

DXI CARBIDE DRILL 1 Piece(s) Quote 6.163101

฿ 999,999,999.00

DXI CARBIDE DRILL 1 Piece(s) Quote 6.263101

฿ 999,999,999.00

DXI CARBIDE DRILL 1 Piece(s) Quote 6.363101

฿ 999,999,999.00

DXI CARBIDE DRILL 1 Piece(s) Quote 6.463101

฿ 999,999,999.00

DXI CARBIDE DRILL 1 Piece(s) Quote 6.563101

฿ 999,999,999.00

DXI CARBIDE DRILL 1 Piece(s) Quote 6.663101

฿ 999,999,999.00

DXI CARBIDE DRILL 1 Piece(s) Quote 6.763101

฿ 999,999,999.00

DXI CARBIDE DRILL 1 Piece(s) Quote 6.869109

฿ 999,999,999.00

DXI CARBIDE DRILL 1 Piece(s) Quote 6.969109

฿ 999,999,999.00

DXI CARBIDE DRILL 1 Piece(s) Quote 7.569109

฿ 999,999,999.00

DXI CARBIDE DRILL 1 Piece(s) Quote 8.575117

฿ 999,999,999.00

DXI CARBIDE DRILL 1 Piece(s) Quote 9.581125

฿ 999,999,999.00

DXI CARBIDE DRILL 1 Piece(s) Quote 10.287133

฿ 999,999,999.00

DXI CARBIDE DRILL 1 Piece(s) Quote 10.587133

฿ 999,999,999.00

DXI CARBIDE DRILL 1 Piece(s) Quote 1194142

฿ 999,999,999.00

DXI CARBIDE DRILL 1 Piece(s) Quote 11.594142

฿ 999,999,999.00

DXI CARBIDE DRILL 1 Piece(s) Quote 12101151

฿ 999,999,999.00

DXI CARBIDE DRILL 1 Piece(s) Quote 12.5101151

฿ 999,999,999.00

DXI CARBIDE DRILL 1 Piece(s) Quote 13101151

฿ 999,999,999.00

DXI CARBIDE DRILL 1 Piece(s) Quote 13.5108160

฿ 999,999,999.00

DXI CARBIDE DRILL 1 Piece(s) Quote 14108160

Loading...

  1. 1

Basic Information

work material General Steel / Heat-Treated Steel / Cast Iron / Aluminum / Copper / Resin Tool Material Type Carbide Shank Type Straight Link
Coating Y/N None With/without Oil Hole None Torsion Angle 30
Point Angle(°) 118 Diameter Tolerance h6 Tolerance of Shank Diameter h6