1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

MUGEN-COATING PREMIUM 2-Flute Sharp Edge LEAD 25 End Mill MXH225P (Part Number)

MUGEN-COATING PREMIUM 2-Flute Sharp Edge LEAD 25 End Mill MXH225P
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 627.32/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Supports heat-resistant alloys such as stainless steel, titanium, etc. The blade length is the same as the blade diameter and the torsion angle is 25°

 
Part Number
MXH225P-0.1
MXH225P-0.2
MXH225P-0.3
MXH225P-0.4
MXH225P-0.5
MXH225P-0.6
MXH225P-0.7
MXH225P-0.9
MXH225P-1
MXH225P-1.1
MXH225P-1.2
MXH225P-1.3
MXH225P-1.4
MXH225P-1.5
MXH225P-1.6
MXH225P-1.7
MXH225P-1.8
MXH225P-1.9
MXH225P-2
MXH225P-2.5
MXH225P-3
MXH225P-4
MXH225P-5
MXH225P-6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
(γ) Neck Angle
(°)
Manufacturer Code

฿ 2,052.51

END MILL_MXH225P 1 Piece(s) 15 Day(s) 0.10.14451208-00015-00010

฿ 1,331.28

END MILL_MXH225P 1 Piece(s) 15 Day(s) 0.20.24451208-00015-00020

฿ 1,044.57

END MILL_MXH225P 1 Piece(s) 15 Day(s) 0.30.34451208-00015-00030

฿ 1,155.83

END MILL_MXH225P 1 Piece(s) 15 Day(s) 0.40.44451208-00015-00040

฿ 710.77

END MILL_MXH225P 1 Piece(s) 15 Day(s) 0.50.54451208-00015-00050

฿ 710.77

END MILL_MXH225P 1 Piece(s) 15 Day(s) 0.60.64451208-00015-00060

฿ 710.77

END MILL_MXH225P 1 Piece(s) 15 Day(s) 0.70.74451208-00015-00070

฿ 710.77

END MILL_MXH225P 1 Piece(s) 15 Day(s) 0.90.94451208-00015-00090

฿ 627.32

END MILL_MXH225P 1 Piece(s) 19 Day(s) 114451208-00015-00100

฿ 710.77

END MILL_MXH225P 1 Piece(s) 15 Day(s) 1.11.14451208-00015-00110

฿ 710.77

END MILL_MXH225P 1 Piece(s) 15 Day(s) 1.21.24451208-00015-00120

฿ 710.77

END MILL_MXH225P 1 Piece(s) 15 Day(s) 1.31.34451208-00015-00130

฿ 710.77

END MILL_MXH225P 1 Piece(s) 15 Day(s) 1.41.44451208-00015-00140

฿ 655.14

END MILL_MXH225P 1 Piece(s) 15 Day(s) 1.51.54451208-00015-00150

฿ 710.77

END MILL_MXH225P 1 Piece(s) 15 Day(s) 1.61.64451208-00015-00160

฿ 710.77

SOLID CARBIDE END MILLS 1 Piece(s) 10 Day(s) 1.71.74451208-00015-00170

฿ 710.77

SOLID CARBIDE END MILLS 1 Piece(s) 10 Day(s) 1.81.84451208-00015-00180

฿ 710.77

SOLID CARBIDE END MILLS 1 Piece(s) 10 Day(s) 1.91.94451208-00015-00190

฿ 655.14

SOLID CARBIDE END MILLS 1 Piece(s) 10 Day(s) 224451208-00015-00200

฿ 655.14

SOLID CARBIDE END MILLS 1 Piece(s) 10 Day(s) 2.52.54451208-00015-00250

฿ 905.49

SOLID CARBIDE END MILLS 1 Piece(s) 10 Day(s) 336451208-00015-00300

฿ 961.12

SOLID CARBIDE END MILLS 1 Piece(s) 10 Day(s) 446451208-00015-00400

฿ 1,044.57

SOLID CARBIDE END MILLS 1 Piece(s) 10 Day(s) 556501208-00015-00500

฿ 1,072.38

END MILL_MXH225P 1 Piece(s) 15 Day(s) 66650-08-00015-00600

Loading...

  1. 1

Basic Information

work material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / Stainless Steel / Aluminum / Titanium / Copper / Resin Number of flutes(sheet) 2 Type Square
Coating For High Hardness (Silicone-Based) Machining Application Flat Surface / Side Surface / Groove Blade tip shape Sharp Corner
Torsion Angle (θ) Weak Helix (15 to 25°)