1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Standard Dial Gauge 2 Series (Registering Pointer Type) (Part Number)

MTY MEASURING TOOLS

Standard Dial Gauge 2 Series (Registering Pointer Type)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 3,584.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A mechanism holds the pointer and the spindle where the spindle is pushed, and the pointer displays the maximum value and stops.

Part Number
2046SB-80 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,584.00

฿ 2,447.16

MTY MEASURING TOOLS 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Basic Information

Use Standard Type Display Method Dial Maximum Measuring Length (Adjustment Range)(mm) 6 ~ 20
Scale Interval / Minimum Display(mm) 0.01 Scale type Barrel scale Waterproof Function Not Included
With / Without measurement data output terminal Not Included Measuring Range(mm) 10 Measuring force(N) 5.0 or Less
Product Model Flat Lid Entire Measuring Range pointing error(µm) 15 D(mm) 17.7
Scale Specification ±0-100 Error return(µm) 3 A(mm) 59.8
B(mm) 65.2 C(mm) 57 E(mm) 20
F(mm) 16.9 G(mm) 19.8 H(mm) 52
I(mm) 7.6 Repeat Accuracy(µm) 3 Minute Hand 1 Rotation(mm) 1
Error indication any 1/10 rotation(µm) 5 Error indication any 1/2 rotation(µm) 9 Error indication any 1 rotation(µm) 10
Mass(g) 149 Supplement explanation Friction pointer type

Please check the type/dimensions/specifications of the part 2046SB-80 in the Standard Dial Gauge 2 Series (Registering Pointer Type) series.