(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Dial gauge with a compact design. Does not take up space when attached to jigs.
Part Number |
---|
1041SB |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Use | Display Method | Maximum Measuring Length (Adjustment Range) (mm) | Scale Interval / Minimum Display (mm) | Scale type | Waterproof Function | With / Without measurement data output terminal | Measuring Range (mm) | Measuring force (N) | Product Model | Entire Measuring Range pointing error (µm) | Shock Proof | D (mm) | Scale Specification | Error return (µm) | A (mm) | B (mm) | C (mm) | E (mm) | F (mm) | G (mm) | H (mm) | I (mm) | Repeat Accuracy (µm) | Minute Hand 1 Rotation (mm) | Error indication any 1/10 rotation (µm) | Error indication any 1/2 rotation (µm) | Error indication any 1 rotation (µm) | Mass (g) | Standard accessories | Supplement explanation | Scale |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,884.00 ฿ 1,964.87 | MTY MEASURING TOOLS | 1 Piece(s) | 5 Day(s) | Standard Type | Dial | 1.1 ~ 5 | 0.01 | Balance scale | Not Included | Not Included | 3.5 | 1.4 or Less | Flat Lid | 13 | NA | 14.5 | 0-25-0 | 4 | 32.5 | 46 | 40 | 20 | 13.8 | 12.2 | 38 | 6.6 | 3 | 0.5 | 8 | 10 | 11 | 70 | Limit Needle, Outer Frame Clamp | Stem / Spindle: Stainless quenched steel, Scale division width | - |
Loading...
Please check the type/dimensions/specifications of the part 1041SB in the Small Dial Gauge 1 Series, Outer Frame Diameter φ31 mm, φ36 mm, φ40 mm Type series.
Part Number |
---|
1013S-10 |
1013SB-10 |
1040SB |
1044A |
1044A-15 |
1044SB |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Use | Display Method | Maximum Measuring Length (Adjustment Range) (mm) | Scale Interval / Minimum Display (mm) | Scale type | Waterproof Function | With / Without measurement data output terminal | Measuring Range (mm) | Measuring force (N) | Product Model | Entire Measuring Range pointing error (µm) | Shock Proof | D (mm) | Scale Specification | Error return (µm) | A (mm) | B (mm) | C (mm) | E (mm) | F (mm) | G (mm) | H (mm) | I (mm) | Repeat Accuracy (µm) | Minute Hand 1 Rotation (mm) | Error indication any 1/10 rotation (µm) | Error indication any 1/2 rotation (µm) | Error indication any 1 rotation (µm) | Mass (g) | Standard accessories | Supplement explanation | Scale |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,817.00 | 1 Piece(s) | Same day | - | - | - | - | Balance scale | - | - | 1 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 0.002mm | ||
฿ 4,901.78 | 1 Piece(s) | 92 Day(s) | Standard Type | Dial | 0 ~ 1 | 0.002 | Balance scale | Not Included | Not Included | 1(2.5) *() inner dimensions are for free strokes (includes measurement range) | 1.5 or Less | Flat Lid | 6 | Available | 14.5 | 0-100-0 | 2.5 | 32.5 | 49 | 40 | 20 | 13.8 | 15.2 | 38 | 6.6 | 1 | 0.2 | 2.5 | 4 | 5 | 75 | Limit Needle, Outer Frame Clamp | Stem / Spindle: Stainless quenched steel, Jeweled | - | ||
฿ 2,774.00 | 1 Piece(s) | 5 Day(s) | Standard Type | Dial | 1.1 ~ 5 | 0.01 | Barrel scale | Not Included | Not Included | 3.5 | 1.4 or Less | Flat Lid | 13 | NA | 14.5 | ±0-50 | 4 | 32.5 | 46 | 40 | 20 | 13.8 | 12.2 | 38 | 6.6 | 3 | 0.5 | 8 | 10 | 11 | 70 | Limit Needle, Outer Frame Clamp | Stem / Spindle: Stainless quenched steel, Scale division width | - | ||
฿ 2,116.66 | 1 Piece(s) | 5 Day(s) | Standard Type | Dial | - | 0.01 | Barrel scale | Not Included | Not Included | 5 | 1.5 or Less | Back Cover with Lug | 13 | NA | - | 0-100 | 3 | - | - | - | - | - | - | - | - | 3 | - | 5 | 9 | 10 | 90 | - | - | - | ||
฿ 3,150.00 | 1 Piece(s) | Quote | Standard Type | Dial | - | 0.01 | Barrel scale | Not Included | Not Included | 5 | 0.4 or Less | Back Cover with Lug | 13 | Available | - | 0-100 | 3 | - | - | - | - | - | - | - | - | 3 | - | 5 | 9 | 10 | 90 | - | - | - | ||
฿ 2,150.00 | 1 Piece(s) | 45 Day(s) | Standard Type | Dial | 1.1 ~ 5 | 0.01 | Barrel scale | Not Included | Not Included | 5 | 1.4 or Less | Flat Lid | 13 | NA | 14.5 | ±0-100 | 4 | 32.5 | 47.5 | 40 | 20 | 13.8 | 13.7 | 38 | 6.6 | 3 | 1 | 8 | 10 | 11 | 70 | Limit Needle, Outer Frame Clamp | Stem / Spindle: Stainless quenched steel | - |
How can we improve?
How can we improve?