1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Small Dial Gauge 1 Series, Outer Frame Diameter φ31 mm, φ36 mm, φ40 mm Type

Small Dial Gauge 1 Series, Outer Frame Diameter φ31 mm, φ36 mm, φ40 mm Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,116.66/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Product pictures are for reference only !!!!

Product Description

Dial gauge with a compact design. Does not take up space when attached to jigs.

Part Number
1003A
1003AB
1013A-10
1013S-10
1013SB-10
1040SB
1041S
1041SB
1044A
1044A-15
1044SB
1045S
1109SB-10
1124SB
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipUse Display Method Maximum Measuring Length (Adjustment Range)
(mm)
Scale Interval / Minimum Display
(mm)
Scale type Waterproof Function With / Without measurement data output terminal Measuring Range
(mm)
Measuring force
(N)
Product Model Entire Measuring Range pointing error
(µm)
Shock Proof D
(mm)
Scale Specification Error return
(µm)
A
(mm)
B
(mm)
C
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
Repeat Accuracy
(µm)
Minute Hand 1 Rotation
(mm)
Error indication any 1/10 rotation
(µm)
Error indication any 1/2 rotation
(µm)
Error indication any 1 rotation
(µm)
Mass
(g)
Standard accessories Supplement explanation Scale

฿ 3,633.33

SCALE DIAL GAUGE 1 Piece(s) 4 Day(s) Standard TypeDial-0.01Balance scaleNot IncludedNot Included41.4 or LessBack Cover with Lug13NA-0-50-03.5--------3-691051---

฿ 3,550.00

SCALE DIAL GAUGE 1 Piece(s) 5 Day(s) Standard TypeDial-0.01Balance scaleNot IncludedNot Included41.4 or LessFlat Lid13NA-0-50-03.5--------3-691048---

฿ 5,216.67

SCALE DIAL GAUGE 1 Piece(s) 5 Day(s) Standard TypeDial-0.002Balance scaleNot IncludedNot Included11.5 or LessBack Cover with Lug10Available-0-100-02--------1-44.5695---

฿ 4,817.00

MEASURING TOOLS 1 Piece(s) Same day ----Balance scale--1-----------------------0.002mm

฿ 4,901.78

MTY MEASURING TOOLS 1 Piece(s) 92 Day(s) Standard TypeDial0 ~ 10.002Balance scaleNot IncludedNot Included1(2.5) *() inner dimensions are for free strokes (includes measurement range)1.5 or LessFlat Lid6Available14.50-100-02.532.549402013.815.2386.610.22.54575Limit Needle, Outer Frame ClampStem / Spindle: Stainless quenched steel, Jeweled-

฿ 2,774.00

MTY MEASURING TOOLS 1 Piece(s) 5 Day(s) Standard TypeDial1.1 ~ 50.01Barrel scaleNot IncludedNot Included3.51.4 or LessFlat Lid13NA14.5±0-50432.546402013.812.2386.630.58101170Limit Needle, Outer Frame ClampStem / Spindle: Stainless quenched steel, Scale division width-

฿ 2,884.00

MTY MEASURING TOOLS 1 Piece(s) 5 Day(s) Standard TypeDial1.1 ~ 50.01Balance scaleNot IncludedNot Included3.51.4 or LessBack Cover with Lug13NA14.50-25-0432.546402013.812.2386.630.58101190Limit Needle, Outer Frame ClampStem / Spindle: Stainless quenched steel, Scale division width-

฿ 2,884.00

MTY MEASURING TOOLS 1 Piece(s) 5 Day(s) Standard TypeDial1.1 ~ 50.01Balance scaleNot IncludedNot Included3.51.4 or LessFlat Lid13NA14.50-25-0432.546402013.812.2386.630.58101170Limit Needle, Outer Frame ClampStem / Spindle: Stainless quenched steel, Scale division width-

฿ 2,116.66

SCALE DIAL GAUGE 1 Piece(s) 5 Day(s) Standard TypeDial-0.01Barrel scaleNot IncludedNot Included51.5 or LessBack Cover with Lug13NA-0-1003--------3-591090---

฿ 3,150.00

SCALE DIAL GAUGE 1 Piece(s) Quote Standard TypeDial-0.01Barrel scaleNot IncludedNot Included50.4 or LessBack Cover with Lug13Available-0-1003--------3-591090---

฿ 2,150.00

MTY MEASURING TOOLS 1 Piece(s) 45 Day(s) Standard TypeDial1.1 ~ 50.01Barrel scaleNot IncludedNot Included51.4 or LessFlat Lid13NA14.5±0-100432.547.5402013.813.7386.6318101170Limit Needle, Outer Frame ClampStem / Spindle: Stainless quenched steel-

฿ 2,217.00

MTY MEASURING TOOLS 1 Piece(s) 46 Day(s) ----Balance scale--5-----------------------0.01mm

฿ 5,392.00

MTY MEASURING TOOLS 1 Piece(s) 46 Day(s) Standard TypeDial0 ~ 10.001Balance scaleNot IncludedNot Included1(2.5) *() inner dimensions are for free strokes (includes measurement range)1.5 or LessFlat Lid5Available14.50-100-0232.549402013.815.2386.610.22.53.54.575Limit Needle, Outer Frame ClampStem / Spindle: Stainless quenched steel, Jeweled-

฿ 3,800.00

MTY MEASURING TOOLS 1 Piece(s) 22 Day(s) Standard TypeDial1.1 ~ 50.005Barrel scaleNot IncludedNot Included3.51.4 or LessFlat Lid12NA14.5±0-503.532.546402013.812.2386.630.5691070Limit Needle, Outer Frame ClampStem / Spindle: Stainless quenched steel-

Loading...

  1. 1