(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Dial gauge with a compact design. Does not take up space when attached to jigs.
Part Number |
---|
1013SB-10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Use | Display Method | Maximum Measuring Length (Adjustment Range) (mm) | Scale Interval / Minimum Display (mm) | Scale type | Waterproof Function | With / Without measurement data output terminal | Measuring Range (mm) | Measuring force (N) | Product Model | Entire Measuring Range pointing error (µm) | Shock Proof | D (mm) | Scale Specification | Error return (µm) | A (mm) | B (mm) | C (mm) | E (mm) | F (mm) | G (mm) | H (mm) | I (mm) | Repeat Accuracy (µm) | Minute Hand 1 Rotation (mm) | Error indication any 1/10 rotation (µm) | Error indication any 1/2 rotation (µm) | Error indication any 1 rotation (µm) | Mass (g) | Standard accessories | Supplement explanation | Scale |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,901.78 ฿ 3,341.05 | MTY MEASURING TOOLS | 1 Piece(s) | 92 Day(s) | Standard Type | Dial | 0 ~ 1 | 0.002 | Balance scale | Not Included | Not Included | 1(2.5) *() inner dimensions are for free strokes (includes measurement range) | 1.5 or Less | Flat Lid | 6 | Available | 14.5 | 0-100-0 | 2.5 | 32.5 | 49 | 40 | 20 | 13.8 | 15.2 | 38 | 6.6 | 1 | 0.2 | 2.5 | 4 | 5 | 75 | Limit Needle, Outer Frame Clamp | Stem / Spindle: Stainless quenched steel, Jeweled | - |
Loading...
How can we improve?
How can we improve?