(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
With the ABS (absolute) system, which has an absolute origin on the scale, the set origin is retained as a measurement reference point, even after the power is turned off. This makes troublesome home matching unnecessary when the power is turned on again, and measurements can be started as soon as the power is supplied. Adopts ABS method to eliminate over speed errors.
Part Number |
---|
ID-B1005 |
ID-N1012 |
ID-N112 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Maximum Measuring Length (Adjustment Range) (mm) | Scale Interval / Minimum Display (mm) | Measuring Range (mm) | Measuring force (N) | Product Model | Code No / Symbols / Part No | Accuracy |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 11,500.00 ฿ 9,334.55 | MTY MEASURING TOOLS | 1 Piece(s) | 19 Day(s) | 1.1 ~ 5 | 0.01 | 5 | 2.0 or Less | Back plunger type | 543-580 | 0.02 mm (Does not include electronic error ±1 count) | ||
฿ 9,466.00 ฿ 6,765.35 | MTY MEASURING TOOLS | 1 Piece(s) | 19 Day(s) | 6 ~ 20 | 0.01 | 12.7 | 2.5 or Less | Slim Type | 543-570 | 0.02 mm (Does not include electronic error ±1 count) | ||
฿ 15,509.00 ฿ 12,588.66 | MTY MEASURING TOOLS | 1 Piece(s) | 10 Day(s) | 6 ~ 20 | 0.001/0.01 switching | 12.7 | 2.5 or Less | Slim Type | 543-575 | 0.003 mm (Does not include electronic error ±1 count) |
Loading...
Use | Standard Type | Display Method | Digital | Waterproof Function | Included |
---|---|---|---|---|---|
With / Without measurement data output terminal | Included | Protection level | IP66 | Mass(g) | 130 |
Supplement explanation | Main Body Width: 35 mm | Maximum response speed | Unlimited (Profile measurement is not possible) | Power Supply | SR44 (Button-type silver oxide cell) x 1 |
Battery life(Time) | Continuous Use, Approximately 7,000 | Position detection method | Absolute electrostatic capacity encoder | Data output | Digimatic Output |
Measurement Element | Spherical R=1.5 mm (carbide) |
How can we improve?
How can we improve?