1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Regular Dial Gauge 2 Series, Under 1 Turn Type (Part Number)

Regular Dial Gauge 2 Series, Under 1 Turn Type
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,766.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Product pictures are for reference only !!!!

Product Description

It is excellent in durability and impact resistance as it adopts Mitsutoyo's unique shock proof mechanism which uses cushioning mechanism. Dial gauge developed to prevent reading errors during multiple rotations.

Part Number
2900SB-10SALE
2900SB-72SALE
2901S-10SALE
2901SB-10SALE
2928SBSALE
2929ASALE
2929A-62SALE
2929ABSALE
2929S-62SALE
2929SB-62SALE
2959ASALE
2959SSALE
2959SBSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaximum Measuring Length (Adjustment Range)
(mm)
Scale Interval / Minimum Display
(mm)
Measuring Range
(mm)
Measuring force
(N)
Product Model Entire Measuring Range pointing error
(µm)
Shock Proof D
(mm)
Dust-proof, drip-proof Scale Specification Error return
(µm)
A
(mm)
B
(mm)
C
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
Repeat Accuracy
(µm)
Minute Hand 1 Rotation
(mm)
Error indication any 1/10 rotation
(µm)
Mass
(g)
Standard accessories Supplement explanation

฿ 4,284.00

฿ 2,917.83

MTY MEASURING TOOLS 1 Piece(s) 47 Day(s) 0 ~ 10.0010.08(4.5) *() inner dimensions are for free strokes (includes measurement range)1.4 or LessFlat Lid3Available17.7NA40-0-40248.866572016.920.6527.60.50.12140Limit Needle, Outer Frame ClampStem / Spindle: Stainless quenched steel, Less than 1 rotation, Jeweled

฿ 4,784.00

฿ 3,270.82

MTY MEASURING TOOLS 1 Piece(s) 5 Day(s) 0 ~ 10.0010.08(4.5) *() inner dimensions are for free strokes (includes measurement range)2.0 or LessFlat Lid3Available17.7Available40-0-40248.866572016.920.6527.60.50.12140Limit Needle, Outer Frame ClampStem / Spindle: Stainless quenched steel, Less than 1 rotation, Jeweled

฿ 3,386.00

฿ 3,160.15

MEASURING TOOLS 1 Piece(s) Same day 0 ~ 10.0010.16(4.6) *() inner dimensions are for free strokes (includes measurement range)1.4 or LessBack Cover with Lug4Available17.7NA80-0-80248.866.1572016.920.7527.60.50.22149Limit Needle, Outer Frame ClampStem / Spindle: Stainless quenched steel, Less than 1 rotation, Jeweled

฿ 4,567.00

฿ 3,117.89

MTY MEASURING TOOLS 1 Piece(s) 14 Day(s) 0 ~ 10.0010.16(4.6) *() inner dimensions are for free strokes (includes measurement range)1.4 or LessFlat Lid4Available17.7NA80-0-80248.866.1572016.920.7527.60.50.22140Limit Needle, Outer Frame ClampStem / Spindle: Stainless quenched steel, Less than 1 rotation, Jeweled

฿ 4,750.00

฿ 3,247.10

MTY MEASURING TOOLS 1 Piece(s) 22 Day(s) 1.1 ~ 50.14(10) * () inner dimensions are for free strokes (includes measurement range)1.4 or LessFlat Lid40Available17.7NA2-0-22048.865.2572016.919.8527.620520136Limit Needle, Outer Frame ClampStem / Spindle: Stainless quenched steel, Less than 1 rotation

฿ 2,766.67

฿ 1,952.99

SCALE DIAL GAUGE 1 Piece(s) 5 Day(s) 0~0.80.010.82.0 or LessBack Cover with Lug9NA-NA40-0-40---------315145--

฿ 3,316.67

฿ 2,340.91

SCALE DIAL GAUGE 1 Piece(s) 14 Day(s) 0~0.80.010.82.0 or LessBack Cover with Lug9NA-Available40-0-40---------315145--

฿ 2,766.67

฿ 1,952.99

SCALE DIAL GAUGE 1 Piece(s) 5 Day(s) 0~0.80.010.81.4 or LessFlat Lid9NA-NA40-0-40---------315136--

฿ 3,760.00

฿ 2,920.02

MEASURING TOOLS 1 Piece(s) Same day 0 ~ 10.010.8(5) *() inner dimensions are for free strokes (includes measurement range)2.0 or LessBack Cover with Lug8Available17.7Available40-0-40348.865.2572016.919.8527.6315145Limit Needle, Outer Frame ClampStem / Spindle: Stainless quenched steel, Less than 1 rotation

฿ 3,684.00

฿ 2,518.01

MTY MEASURING TOOLS 1 Piece(s) 46 Day(s) 0 ~ 10.010.8(5) *() inner dimensions are for free strokes (includes measurement range)2.0 or LessFlat Lid8Available17.7Available40-0-40348.865.2572016.919.8527.6315136Limit Needle, Outer Frame ClampStem / Spindle: Stainless quenched steel, Less than 1 rotation

฿ 4,066.66

฿ 2,871.06

SCALE DIAL GAUGE 1 Piece(s) 5 Day(s) [0~15] 0~1.60.011.61.4 or LessBack Cover with Lug9NA-NA100-0-100---------315145--

฿ 4,150.00

฿ 2,846.90

MTY MEASURING TOOLS 1 Piece(s) 45 Day(s) 1.1 ~ 50.011.6(5) * () inner dimensions are for free strokes (includes measurement range)1.4 or LessBack Cover with Lug10Available17.7NA80-0-80348.865.2572016.919.8527.6325145Limit Needle, Outer Frame ClampStem / Spindle: Stainless quenched steel, Less than 1 rotation

฿ 4,234.00

฿ 2,893.94

MTY MEASURING TOOLS 1 Piece(s) 22 Day(s) 1.1 ~ 50.011.6(5) * () inner dimensions are for free strokes (includes measurement range)1.4 or LessFlat Lid10Available17.7NA80-0-80348.865.2572016.919.8527.6325136Limit Needle, Outer Frame ClampStem / Spindle: Stainless quenched steel, Less than 1 rotation

Loading...

  1. 1

Basic Information

Use Standard Type Display Method Dial Scale type Balance scale
Waterproof Function Not Included With / Without measurement data output terminal Not Included