(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
It is excellent in durability and impact resistance as it adopts Mitsutoyo's unique shock proof mechanism which uses cushioning mechanism. Dial gauge developed to prevent reading errors during multiple rotations.
Part Number |
---|
2928SB |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Maximum Measuring Length (Adjustment Range) (mm) | Scale Interval / Minimum Display (mm) | Measuring Range (mm) | Measuring force (N) | Product Model | Entire Measuring Range pointing error (µm) | Shock Proof | D (mm) | Dust-proof, drip-proof | Scale Specification | Error return (µm) | A (mm) | B (mm) | C (mm) | E (mm) | F (mm) | G (mm) | H (mm) | I (mm) | Repeat Accuracy (µm) | Minute Hand 1 Rotation (mm) | Error indication any 1/10 rotation (µm) | Mass (g) | Standard accessories | Supplement explanation |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,750.00 ฿ 3,247.10 | MTY MEASURING TOOLS | 1 Piece(s) | 22 Day(s) | 1.1 ~ 5 | 0.1 | 4(10) * () inner dimensions are for free strokes (includes measurement range) | 1.4 or Less | Flat Lid | 40 | Available | 17.7 | NA | 2-0-2 | 20 | 48.8 | 65.2 | 57 | 20 | 16.9 | 19.8 | 52 | 7.6 | 20 | 5 | 20 | 136 | Limit Needle, Outer Frame Clamp | Stem / Spindle: Stainless quenched steel, Less than 1 rotation |
Loading...
Use | Standard Type | Display Method | Dial | Scale type | Balance scale |
---|---|---|---|---|---|
Waterproof Function | Not Included | With / Without measurement data output terminal | Not Included |
Please check the type/dimensions/specifications of the part 2928SB in the Regular Dial Gauge 2 Series, Under 1 Turn Type series.
Part Number |
---|
2900SB-72 |
2901S-10 |
2901SB-10 |
2929A |
2929A-62 |
2929AB |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Maximum Measuring Length (Adjustment Range) (mm) | Scale Interval / Minimum Display (mm) | Measuring Range (mm) | Measuring force (N) | Product Model | Entire Measuring Range pointing error (µm) | Shock Proof | D (mm) | Dust-proof, drip-proof | Scale Specification | Error return (µm) | A (mm) | B (mm) | C (mm) | E (mm) | F (mm) | G (mm) | H (mm) | I (mm) | Repeat Accuracy (µm) | Minute Hand 1 Rotation (mm) | Error indication any 1/10 rotation (µm) | Mass (g) | Standard accessories | Supplement explanation |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,784.00 | 1 Piece(s) | 5 Day(s) | 0 ~ 1 | 0.001 | 0.08(4.5) *() inner dimensions are for free strokes (includes measurement range) | 2.0 or Less | Flat Lid | 3 | Available | 17.7 | Available | 40-0-40 | 2 | 48.8 | 66 | 57 | 20 | 16.9 | 20.6 | 52 | 7.6 | 0.5 | 0.1 | 2 | 140 | Limit Needle, Outer Frame Clamp | Stem / Spindle: Stainless quenched steel, Less than 1 rotation, Jeweled | ||
฿ 3,386.00 | 1 Piece(s) | Same day | 0 ~ 1 | 0.001 | 0.16(4.6) *() inner dimensions are for free strokes (includes measurement range) | 1.4 or Less | Back Cover with Lug | 4 | Available | 17.7 | NA | 80-0-80 | 2 | 48.8 | 66.1 | 57 | 20 | 16.9 | 20.7 | 52 | 7.6 | 0.5 | 0.2 | 2 | 149 | Limit Needle, Outer Frame Clamp | Stem / Spindle: Stainless quenched steel, Less than 1 rotation, Jeweled | ||
฿ 4,567.00 | 1 Piece(s) | 14 Day(s) | 0 ~ 1 | 0.001 | 0.16(4.6) *() inner dimensions are for free strokes (includes measurement range) | 1.4 or Less | Flat Lid | 4 | Available | 17.7 | NA | 80-0-80 | 2 | 48.8 | 66.1 | 57 | 20 | 16.9 | 20.7 | 52 | 7.6 | 0.5 | 0.2 | 2 | 140 | Limit Needle, Outer Frame Clamp | Stem / Spindle: Stainless quenched steel, Less than 1 rotation, Jeweled | ||
฿ 2,766.67 | 1 Piece(s) | 5 Day(s) | 0~0.8 | 0.01 | 0.8 | 2.0 or Less | Back Cover with Lug | 9 | NA | - | NA | 40-0-40 | - | - | - | - | - | - | - | - | - | 3 | 1 | 5 | 145 | - | - | ||
฿ 3,316.67 | 1 Piece(s) | 14 Day(s) | 0~0.8 | 0.01 | 0.8 | 2.0 or Less | Back Cover with Lug | 9 | NA | - | Available | 40-0-40 | - | - | - | - | - | - | - | - | - | 3 | 1 | 5 | 145 | - | - | ||
฿ 2,766.67 | 1 Piece(s) | 5 Day(s) | 0~0.8 | 0.01 | 0.8 | 1.4 or Less | Flat Lid | 9 | NA | - | NA | 40-0-40 | - | - | - | - | - | - | - | - | - | 3 | 1 | 5 | 136 | - | - |
How can we improve?
How can we improve?