(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Rotate the head knob to adjust the pointer position independent of the vertical movement of the spindle.
Use | Standard Type | Display Method | Dial | Maximum Measuring Length (Adjustment Range)(mm) | 6 ~ 20 |
---|---|---|---|---|---|
Scale Interval / Minimum Display(mm) | 0.01 | Scale type | Barrel scale | Waterproof Function | Not Included |
With / Without measurement data output terminal | Not Included | Measuring Range(mm) | 10 | Measuring force(N) | 1.4 or Less |
Entire Measuring Range pointing error(µm) | 15 | 2 needles inside | Available | D(mm) | 17.7 |
Scale Specification | ±0-100 | Error return(µm) | 3 | A(mm) | 47.4 |
B(mm) | 64.9 | C(mm) | 57 | E(mm) | 20 |
F(mm) | 16.9 | G(mm) | 19.5 | H(mm) | 52 |
I(mm) | 7.6 | Repeat Accuracy(µm) | 3 | Minute Hand 1 Rotation(mm) | 1 |
Error indication any 1/10 rotation(µm) | 5 | Error indication any 1/2 rotation(µm) | 9 | Error indication any 1 rotation(µm) | 10 |
Supplement explanation | With Jewel, Adjustable Pointer |
How can we improve?
How can we improve?