1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

110 Series Micrometer Head (High-Performance Shape) MHF for Ultrafine Movement (Part Number)

MTY MEASURING TOOLS

110 Series Micrometer Head (High-Performance Shape) MHF for Ultrafine Movement
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 20,390.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A micrometer head that's capable of extremely fine adjustment.
It has a double spindle operating mechanism and is a straight spindle type.

Part Number
MHF2-13 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 20,390.00

฿ 16,552.60

MTY MEASURING TOOLS 1 Piece(s) 14 Day(s)

Loading...

  1. 1

Basic Information

Type Micrometer Head Display Method Analog Maximum Measuring Length (Adjustment Range)(mm) ~ 15
Waterproof Function Not Included With / Without Measurement Data Output Terminal Not Included Measuring Range(mm) Rough Motion: 0 to 13/Fine Motion: 0 to 0.2
Instrument Error(µm) Rough Motion Feed Variance: ±3/Fine Motion Wide Range: ±3/Fine Motion Narrow Range: ±1.5 Scale Interval(mm) Accessory Measurement Surface NA
Code No / Symbols / Part No 110-502 Frame Depth(mm) NA Stem Shape With Nut
Spindle Linear Advancement Type Scale Specification Forward scale Mass(g) 95
Measurement Surface Shape NA Specifications Double Symbol Structure