1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

148 Series, Micrometer Head (High-Functioning Type) MHS/MHC/MHT (Part Number)

148 Series, Micrometer Head (High-Functioning Type) MHS/MHC/MHT
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 4,558.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The high accuracy threading technology with spindle pitch of 0.1 mm enables fine feed of 1/5 as opposed to the conventional 0.5 mm pitch. The external shape is compatible with the conventional standard type (0.5 mm pitch), allowing it to be easily replaced.

Part Number
MHC3-6.5CFPSALE
MHS3-6.5FPSALE
MHS4-6.5FPSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCode No / Symbols / Part No Stem Shape Mass
(g)

฿ 4,558.00

฿ 3,700.18

MTY MEASURING TOOLS 1 Piece(s) 10 Day(s) 148-342Straight29

฿ 4,647.00

฿ 3,771.97

MTY MEASURING TOOLS 1 Piece(s) 12 Day(s) 148-142Straight31

฿ 4,870.00

฿ 3,952.98

MTY MEASURING TOOLS 1 Piece(s) 19 Day(s) 148-143With Nut34

Loading...

  1. 1

Basic Information

Type Micrometer Head Display Method Analog Maximum Measuring Length (Adjustment Range)(mm) ~ 15
Waterproof Function Not Included With / Without Measurement Data Output Terminal Not Included Measuring Range(mm) 0~6.5
Instrument Error(µm) ±2 Scale Interval(mm) Accessory Measurement Surface NA
Frame Depth(mm) NA Spindle Pitch: 0.1 mm Scale Specification Forward scale
Measurement Surface Shape NA