1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Micrometer Head (Standard Shape) MHT-5/6.5 Microminiature Type, 148 Series (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,646.04/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

As it is compact and lightweight, it does not take up space when built into a machine.
The clamping force has been improved by the screw clamp.

Features

●The spindle pitch is 0.5mm.
●Ultra compact type. Not take up space to incorporate into the machine.

Usage

●For positioning and others by attaching to measuring instruments and precision equipment.

Specification

●Total Length(mm):37
●Measurement Range(mm):0 to 6.5
●Minimum Display(mm):0.01
●SPQ(piece):1
Part Number
MHT1-6.5SALE
MHT2-6.5SALE
MHT3-6.5SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasurement Element Diameter
(mm)
Code No / Symbols / Part No Stem Shape

฿ 1,646.04

฿ 1,276.01

MTY MEASURING TOOLS 1 Piece(s) Same day 0–25148-201Straight

฿ 2,084.23

฿ 1,423.95

MTY MEASURING TOOLS 1 Piece(s) 3 Day(s) 25–50148-203With Nut

฿ 2,001.40

฿ 1,352.95

MTY MEASURING TOOLS 1 Piece(s) 3 Day(s) 0–25148-205Straight

Loading...

  1. 1

Basic Information

Type Micrometer Head Display Method Analog Maximum Measuring Length (Adjustment Range)(mm) ~ 15
Waterproof Function Not Included With / Without Measurement Data Output Terminal Not Included Measuring Range(mm) 0~6.5
Instrument Error(µm) ±5 Scale Interval(mm) 0.01 Flatness(µm) Analog
Measurement Surface NA Frame Depth(mm) NA Mass(g) 10
Measurement Surface Shape NA