1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

155 Series, Telescoping Gauge TG (Part Number)

155 Series, Telescoping Gauge TG
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,189.99/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

· A comparative measuring tool used for measuring diameter, groove width and the like of holes. Insert the stylus into the hole, fix it with the clamp and pull it out, then measure the size between the measuring surfaces with the outer micrometer to obtain the value.

Part Number
TG-5SALE
TGSTSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaximum Measuring Length (Adjustment Range)
(mm)
Measuring Range
(mm)
Set Content Code No / Symbols / Part No

฿ 2,189.99

฿ 941.04

MTY MEASURING TOOLS 1 Piece(s) 3 Day(s) 51 ~ 10054 to 90-155-131

฿ 9,400.00

฿ 4,423.64

MEASURING TOOLS 1 Piece(s) 5 Day(s) 101 ~ 2008~1506 pcs./set155-905

Loading...

  1. 1

Basic Information

Type Special Micrometer Display Method Analog Waterproof Function Not Included
With / Without Measurement Data Output Terminal Not Included