1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Micrometer, 7 Series Micro Jack (Part Number)

MEASURING TOOLS

Micrometer, 7 Series Micro Jack
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 15,600.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Jack for installing precision machinery and surface plates horizontally for efficient, high precision leveling. The position of the zero point can be set as desired. Even when a load is applied, the rotation remains light, enabling easy scale alignment.

 
Part Number
7850 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 15,600.00

฿ 11,012.04

MEASURING TOOLS 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Type Accessories Waterproof Function Not Included With / Without Measurement Data Output Terminal Not Included
Scale Interval(mm) 0.01 Operating Range(mm) 60–75 Maximum Mass of Load(kg) 400
Handle Force at Maximum Load(N) 90

Please check the type/dimensions/specifications of the part 7850 in the Micrometer, 7 Series Micro Jack series.