1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Micrometer Reference Rod MB, 167 Series (Part Number)

Micrometer Reference Rod MB, 167 Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 877.91/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Nominal dimensions (mm): 25 to 2000
[Applications]
Used to adjust the reference point of the outside micrometer.

Part Number
MB-50SALE
MB-75SALE
MB-100SALE
MB-1000SALE
MB-125SALE
MB-150SALE
MB-175SALE
MB-200SALE
MB-225SALE
MB-250SALE
MB-275SALE
MB-300SALE
MB-325SALE
MB-350SALE
MB-375SALE
MB-400SALE
MB-425SALE
MB-450SALE
MB-475SALE
MB-500SALE
MB-525SALE
MB-550SALE
MB-575SALE
MB-600SALE
MB-625SALE
MB-650SALE
MB-675SALE
MB-700SALE
MB-725SALE
MB-750SALE
MB-775SALE
MB-800SALE
MB-825SALE
MB-850SALE
MB-875SALE
MB-900SALE
MB-925SALE
MB-950SALE
MB-975SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasurement Surface Measurement Element Diameter
(mm)
Code No / Symbols / Part No Frame Depth
(mm)
Dimensional Tolerance for the Nominal Dimension
(µm)
Measurement Surface Shape Size ℓ
(mm)
Size L
(mm)
Diameter
(mm)

฿ 877.91

฿ 604.97

MEASURING TOOLS 1 Piece(s) 5 Day(s) NA150~175167-102NA±2.0NA4050φ6.35

฿ 939.75

฿ 642.04

MEASURING TOOLS 1 Piece(s) 5 Day(s) NA175~200167-103NA±2.5NA4075φ6.35

฿ 994.17

฿ 685.98

MEASURING TOOLS 1 Piece(s) 5 Day(s) NA200~225167-104NA±3NA-100φ 7.9

฿ 10,598.05

฿ 7,235.29

MEASURING TOOLS 1 Piece(s) 92 Day(s) Available0–10167-140NA±21Available2111000φ11.9

฿ 1,074.12

฿ 738.03

MEASURING TOOLS 1 Piece(s) 5 Day(s) NA225~250167-105NA±3.5NA-125φ 7.9

฿ 1,222.29

฿ 836.05

MEASURING TOOLS 1 Piece(s) 5 Day(s) NA250~275167-106NA±4NA-150φ 7.9

฿ 1,303.49

฿ 890.94

MEASURING TOOLS 1 Piece(s) 5 Day(s) NA275~300167-107NA±4.5NA-175φ 7.9

฿ 1,403.03

฿ 962.06

MEASURING TOOLS 1 Piece(s) 5 Day(s) NA0–25167-108NA±5.0NA47200φ 9.4

฿ 1,537.47

฿ 1,051.94

MEASURING TOOLS 1 Piece(s) 5 Day(s) NA25–50167-109NA±5.5NA47225φ 9.4

฿ 1,613.49

฿ 1,106.05

MEASURING TOOLS 1 Piece(s) 5 Day(s) NA50~75167-110NA±6.0NA52250φ 9.4

฿ 1,728.51

฿ 1,185.07

MEASURING TOOLS 1 Piece(s) 5 Day(s) NA75~100167-111NA±6.5NA57275φ 9.4

฿ 1,903.52

฿ 1,294.01

MEASURING TOOLS 1 Piece(s) 5 Day(s) NA0–25167-112NA±7NA64300φ 9.4

฿ 2,136.13

฿ 1,458.98

MEASURING TOOLS 1 Piece(s) 5 Day(s) NA25–50167-113NA±7.5NA69325φ 9.4

฿ 2,370.83

฿ 1,611.93

MEASURING TOOLS 1 Piece(s) 5 Day(s) Available0–25167-114Available±8Available74350φ 9.4

฿ 2,620.69

฿ 1,788.10

MEASURING TOOLS 1 Piece(s) 5 Day(s) Available25–50167-115Available±8.5Available80375φ 9.4

฿ 2,854.36

฿ 1,952.95

MEASURING TOOLS 1 Piece(s) 5 Day(s) Available50~75167-116Available±9Available85400φ 9.4

฿ 3,104.05

฿ 2,129.07

MEASURING TOOLS 1 Piece(s) 5 Day(s) Available75~100167-117Available±9.5Available90425φ 9.4

฿ 3,422.57

฿ 2,329.06

MEASURING TOOLS 1 Piece(s) 5 Day(s) Available0–25167-118Available±10Available95450φ 9.4

฿ 3,622.24

฿ 2,471.09

MEASURING TOOLS 1 Piece(s) 5 Day(s) Available25–50167-119Available±10.5Available101475φ 9.4

฿ 3,871.88

฿ 2,646.82

MEASURING TOOLS 1 Piece(s) 92 Day(s) Available50~75167-120Available±11Available106500φ11.9

฿ 4,106.54

฿ 2,799.84

MEASURING TOOLS 1 Piece(s) 92 Day(s) Available75~100167-121Available±11.5Available112525φ11.9

฿ 4,474.30

฿ 3,047.00

MEASURING TOOLS 1 Piece(s) 92 Day(s) NA0–25167-122NA±12NA117550φ11.9

฿ 4,840.72

฿ 3,306.21

MEASURING TOOLS 1 Piece(s) 92 Day(s) NA25–50167-123NA±12.5NA122575φ11.9

฿ 5,125.61

฿ 3,494.13

MEASURING TOOLS 1 Piece(s) 92 Day(s) NA50~75167-124NA±13NA128600φ11.9

฿ 5,493.11

฿ 3,740.81

MEASURING TOOLS 1 Piece(s) 92 Day(s) NA75~100167-125NA± 13.5NA133625φ11.9

฿ 5,792.60

฿ 3,952.87

MEASURING TOOLS 1 Piece(s) 92 Day(s) NA100–125167-126NA±14NA138650φ11.9

฿ 6,210.26

฿ 4,234.78

MEASURING TOOLS 1 Piece(s) 92 Day(s) NA125~150167-127NA±14.5NA142675φ11.9

฿ 6,509.77

฿ 4,446.82

MEASURING TOOLS 1 Piece(s) 92 Day(s) NA150~175167-128NA±15NA147700φ11.9

฿ 6,860.26

฿ 4,682.13

MEASURING TOOLS 1 Piece(s) 92 Day(s) NA175~200167-129NA±15.5NA153725φ11.9

฿ 7,211.81

฿ 4,917.73

MEASURING TOOLS 1 Piece(s) 92 Day(s) NA200~225167-130NA±16NA158750φ11.9

฿ 7,527.27

฿ 5,141.13

MEASURING TOOLS 1 Piece(s) 92 Day(s) NA225~250167-131NA±16.5NA164775φ11.9

฿ 7,878.23

฿ 5,387.92

MEASURING TOOLS 1 Piece(s) 92 Day(s) NA250~275167-132NA±17NA170800φ11.9

฿ 8,212.79

฿ 5,611.80

MEASURING TOOLS 1 Piece(s) 92 Day(s) NA275~300167-133NA±17.5NA175825φ11.9

฿ 8,530.36

฿ 5,823.68

MEASURING TOOLS 1 Piece(s) 92 Day(s) Available0–25167-134NA±18Available180850φ11.9

฿ 8,895.75

฿ 6,082.02

MEASURING TOOLS 1 Piece(s) 92 Day(s) Available25–50167-135NA±18.5Available185875φ11.9

฿ 9,213.31

฿ 6,293.61

MEASURING TOOLS 1 Piece(s) 92 Day(s) Available50~75167-136NA±19Available191900φ11.9

฿ 9,630.71

฿ 6,575.85

MEASURING TOOLS 1 Piece(s) 92 Day(s) Available75~100167-137NA±19.5Available196925φ11.9

฿ 9,947.46

฿ 6,800.08

MEASURING TOOLS 1 Piece(s) 92 Day(s) Available0–30167-138Available±20Available201950φ11.9

฿ 10,282.25

฿ 7,023.80

MEASURING TOOLS 1 Piece(s) 92 Day(s) Available25~55167-139Available±20.5Available207975φ11.9

Loading...

  1. 1

Basic Information

Type Accessories Waterproof Function Not Included With / Without Measurement Data Output Terminal Not Included
Scale Interval(mm) Special Micrometer Dimensional Difference Width(µm) 2.0