1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Standard External Micrometer M110/OM, 103 Series (Part Number)

Standard External Micrometer M110/OM, 103 Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,534.48/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Frame is painted / measurement surface is equipped with carbide alloy tip / with low-voltage equipment

Part Number
M110-25SALE
M110-50SALE
OM-75
OM-100SALE
OM-125SALE
OM-150SALE
OM-175SALE
OM-200SALE
OM-225SALE
OM-250SALE
OM-275SALE
OM-300SALE
OM-325SALE
OM-350SALE
OM-375SALE
OM-400SALE
OM-425SALE
OM-450SALE
OM-475SALE
OM-500SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaximum Measuring Length (Adjustment Range)
(mm)
Measuring Range
(mm)
Flatness
(µm)
Code No / Symbols / Part No Size a
(mm)
Size b
(mm)
Size c
(mm)
Size L
(mm)

฿ 3,215.00

฿ 2,608.97

MTY MEASURING TOOLS 1 Piece(s) 10 Day(s) 16 ~ 250–250.6103-1372.592830

฿ 4,773.00

฿ 3,873.77

MTY MEASURING TOOLS 1 Piece(s) 10 Day(s) 26 ~ 5025–500.6103-1382.5103855

฿ 2,534.48

MTY MEASURING TOOLS 1 Piece(s) Same day 51 ~ 10050~750.6103-1392.5124980

฿ 7,238.00

฿ 5,875.08

MTY MEASURING TOOLS 1 Piece(s) 10 Day(s) 51 ~ 10075~1000.6103-1402.51460105

฿ 8,131.00

฿ 6,599.93

MTY MEASURING TOOLS 1 Piece(s) 10 Day(s) 101 ~ 200100–1250.6103-1415.316.779132.8

฿ 8,925.00

฿ 7,245.32

MTY MEASURING TOOLS 1 Piece(s) 10 Day(s) 101 ~ 200125~1500.6103-1425.718.894158.2

฿ 9,502.00

฿ 7,712.77

MTY MEASURING TOOLS 1 Piece(s) 10 Day(s) 101 ~ 200150~1750.6103-1436.119.1106183.6

฿ 10,396.00

฿ 8,439.47

MTY MEASURING TOOLS 1 Piece(s) 10 Day(s) 101 ~ 200175~2000.6103-1446.318.2118208.8

฿ 11,166.00

฿ 9,063.44

MTY MEASURING TOOLS 1 Piece(s) 10 Day(s) 201 ~ 500200~2250.6103-1456.716.8130234.2

฿ 12,002.00

฿ 9,742.02

MTY MEASURING TOOLS 1 Piece(s) 12 Day(s) 201 ~ 500225~2500.6103-1465.518143258

฿ 12,898.00

฿ 10,469.31

MTY MEASURING TOOLS 1 Piece(s) 10 Day(s) 201 ~ 500250~2750.6103-1476.518156284

฿ 13,663.00

฿ 11,091.62

MTY MEASURING TOOLS 1 Piece(s) 12 Day(s) 201 ~ 500275~3000.6103-1486.518169309

฿ 15,860.00

฿ 12,873.56

MTY MEASURING TOOLS 1 Piece(s) 14 Day(s) 201 ~ 500300~3251103-1491828187353

฿ 17,328.00

฿ 14,065.14

MTY MEASURING TOOLS 1 Piece(s) 12 Day(s) 201 ~ 500325~3501103-1501828199378

฿ 18,873.00

฿ 15,319.21

MTY MEASURING TOOLS 1 Piece(s) 12 Day(s) 201 ~ 500350~3751103-1511828212403

฿ 20,418.00

฿ 16,573.29

MTY MEASURING TOOLS 1 Piece(s) 12 Day(s) 201 ~ 500375~4001103-1521828224428

฿ 21,966.00

฿ 17,832.00

MTY MEASURING TOOLS 1 Piece(s) 10 Day(s) 201 ~ 500400~4251103-1531828236453

฿ 23,512.00

฿ 19,087.04

MTY MEASURING TOOLS 1 Piece(s) 12 Day(s) 201 ~ 500425~4501103-1541828248478

฿ 25,187.00

฿ 20,446.81

MTY MEASURING TOOLS 1 Piece(s) 10 Day(s) 201 ~ 500450~4751103-1551828261503

฿ 26,679.00

฿ 21,655.34

MTY MEASURING TOOLS 1 Piece(s) 10 Day(s) 201 ~ 500475~5001103-1561828273528

Loading...

  1. 1

Basic Information

Type Standard Micrometer Display Method Analog Waterproof Function Not Included
With / Without Measurement Data Output Terminal Not Included Instrument Error(µm) ± (1 + max. measurement /75) (fractions rounded up) Scale Interval(mm) 0.01
Constant Pressure Device Available Measurement Surface Carbide Alloy Tip Parallelism(µm) (2 + max. measured length / 100) (fractions rounded down)
Specifications Frame: Coating